EALLOW;
SysCtrlRegs.HISPCP.all = ADC_MODCLK; // 150 / (2*3) = 0x3
EDIS;
InitAdc();
AdcRegs.ADCTRL1.bit.ACQ_PS = 0xf;
AdcRegs.ADCTRL3.bit.ADCCLKPS = 0x1;
AdcRegs.ADCTRL1.bit.SEQ_CASC = 0; // 0 Non-Cascaded Mode
AdcRegs.ADCTRL2.bit.INT_ENA_SEQ1 = 0x1;
AdcRegs.ADCTRL2.bit.RST_SEQ1 = 0x1;
AdcRegs.ADCCHSELSEQ1.bit.CONV00 = 0x0; //选择管脚ADCINA0
AdcRegs.ADCCHSELSEQ1.bit.CONV01 = 0x1; //ADCINA1
AdcRegs.ADCCHSELSEQ1.bit.CONV02 = 0x2; //ADCINB0
AdcRegs.ADCCHSELSEQ1.bit.CONV03 = 0x3; //ADCINB1
AdcRegs.ADCCHSELSEQ2.bit.CONV04 = 0x4;
AdcRegs.ADCCHSELSEQ2.bit.CONV05 = 0x5;
AdcRegs.ADCCHSELSEQ2.bit.CONV06 = 0x6;
AdcRegs.ADCCHSELSEQ2.bit.CONV07 = 0x79;
AdcRegs.ADCMAXCONV.bit.MAX_CONV1 = 7; // Set up ADC to perform 4 conversions for every SOC
//AdcRegs.ADCTRL1.bit.CPS = 1;
AdcRegs.ADCTRL1.bit.CONT_RUN = 1; //连续运行模式
以上是我的ADC配置,但是实际操作过程中,输入DSP的ADC管脚电压时对的,然而除了0V和3V是准确的,中间的任何值转换之后与实际电压值相差0.19V到0.22V左右,请问这是为什么,我是使用DMA搬运数据