Other Parts Discussed in Thread: C2000WARE
Building target: "f28377d_dsp01_cpu01.out"
Invoking: C2000 Linker
"D:/ti/ccs1020/ccs/tools/compiler/ti-cgt-c2000_20.2.2.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu2 --fp_mode=relaxed --advice:performance=all --define=CPU1 -g --diag_warning=225 --diag_wrap=off --display_error_number --abi=coffabi --cla_signed_compare_workaround=on -z -m"f28377d_dsp01_cpu01.map" --heap_size=0x400 --stack_size=0x200 --warn_sections -i"D:/ti/c2000/C2000Ware_3_03_00_00/device_support/f2837xd/common/cmd" -i"D:/ti/c2000/C2000Ware_3_03_00_00/device_support/f2837xd/headers/cmd" -i"D:/ti/ccs1020/ccs/tools/compiler/ti-cgt-c2000_20.2.2.LTS/lib" -i"D:/ti/ccs1020/ccs/tools/compiler/ti-cgt-c2000_20.2.2.LTS/include" --reread_libs --define=CLA_C --diag_wrap=off --display_error_number --xml_link_info="f28377d_dsp01_cpu01_linkInfo.xml" --rom_model -o "f28377d_dsp01_cpu01.out" "./Adc.obj" "./Cla_C.obj" "./Cla_Cla.obj" "./F2837xD_Adc.obj" "./F2837xD_CodeStartBranch.obj" "./F2837xD_CpuTimers.obj" "./F2837xD_DefaultISR.obj" "./F2837xD_EPwm.obj" "./F2837xD_GlobalVariableDefs.obj" "./F2837xD_Gpio.obj" "./F2837xD_Ipc.obj" "./F2837xD_PieCtrl.obj" "./F2837xD_PieVect.obj" "./F2837xD_SysCtrl.obj" "./F2837xD_usDelay.obj" "./Float_Byte.obj" "./Gpio.obj" "./Interrupt.obj" "./Sci.obj" "./algorithm.obj" "./main.obj" "../2837xD_RAM_CLA_lnk_cpu1.cmd" -llibc.a -l"D:/ti/c2000/C2000Ware_3_03_00_00/device_support/f2837xd/headers/cmd/F2837xD_Headers_nonBIOS_cpu1.cmd"
<Linking>
"../Cla_Cla.cla", line 34: warning #17003-D: relocation from function "Cla1Task1" to symbol "_State_int" overflowed; the 17-bit relocated address 0x18190 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000002, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 36: warning #17003-D: relocation from function "Cla1Task1" to symbol "_adc_a" overflowed; the 17-bit relocated address 0x18a00 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000014, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 36: warning #17003-D: relocation from function "Cla1Task1" to symbol "_Zero_A" overflowed; the 17-bit relocated address 0x18920 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000016, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 36: warning #17003-D: relocation from function "Cla1Task1" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188e0 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000022, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 37: warning #17003-D: relocation from function "Cla1Task1" to symbol "_adc_b" overflowed; the 17-bit relocated address 0x18a18 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000024, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 37: warning #17003-D: relocation from function "Cla1Task1" to symbol "_Zero_B" overflowed; the 17-bit relocated address 0x18958 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000026, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 37: warning #17003-D: relocation from function "Cla1Task1" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188e2 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000032, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 38: warning #17003-D: relocation from function "Cla1Task1" to symbol "_Zero_C" overflowed; the 17-bit relocated address 0x18998 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000034, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 38: warning #17003-D: relocation from function "Cla1Task1" to symbol "_adc_c" overflowed; the 17-bit relocated address 0x18a40 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000036, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 38: warning #17003-D: relocation from function "Cla1Task1" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188e4 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000042, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 39: warning #17003-D: relocation from function "Cla1Task1" to symbol "_Zero_D" overflowed; the 17-bit relocated address 0x189d8 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000044, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 39: warning #17003-D: relocation from function "Cla1Task1" to symbol "_adc_d" overflowed; the 17-bit relocated address 0x18a58 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000046, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 39: warning #17003-D: relocation from function "Cla1Task1" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188e6 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000052, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 41: warning #17003-D: relocation from function "Cla1Task1" to symbol "_Zero_A" overflowed; the 17-bit relocated address 0x18922 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000054, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 41: warning #17003-D: relocation from function "Cla1Task1" to symbol "_adc_a" overflowed; the 17-bit relocated address 0x18a02 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000056, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 41: warning #17003-D: relocation from function "Cla1Task1" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188e8 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000062, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 42: warning #17003-D: relocation from function "Cla1Task1" to symbol "_Zero_B" overflowed; the 17-bit relocated address 0x1895a is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000064, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 42: warning #17003-D: relocation from function "Cla1Task1" to symbol "_adc_b" overflowed; the 17-bit relocated address 0x18a1a is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000066, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 42: warning #17003-D: relocation from function "Cla1Task1" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188ea is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000072, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 43: warning #17003-D: relocation from function "Cla1Task1" to symbol "_Zero_C" overflowed; the 17-bit relocated address 0x1899a is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000074, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 43: warning #17003-D: relocation from function "Cla1Task1" to symbol "_adc_c" overflowed; the 17-bit relocated address 0x18a42 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000076, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 43: warning #17003-D: relocation from function "Cla1Task1" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188ec is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000082, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 44: warning #17003-D: relocation from function "Cla1Task1" to symbol "_Zero_D" overflowed; the 17-bit relocated address 0x189da is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000084, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 44: warning #17003-D: relocation from function "Cla1Task1" to symbol "_adc_d" overflowed; the 17-bit relocated address 0x18a5a is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000086, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 44: warning #17003-D: relocation from function "Cla1Task1" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188ee is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000092, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 46: warning #17003-D: relocation from function "Cla1Task1" to symbol "_Zero_A" overflowed; the 17-bit relocated address 0x18924 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000094, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 46: warning #17003-D: relocation from function "Cla1Task1" to symbol "_adc_a" overflowed; the 17-bit relocated address 0x18a04 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000096, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 46: warning #17003-D: relocation from function "Cla1Task1" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188f0 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000a2, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 47: warning #17003-D: relocation from function "Cla1Task1" to symbol "_Zero_B" overflowed; the 17-bit relocated address 0x1895c is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000a4, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 47: warning #17003-D: relocation from function "Cla1Task1" to symbol "_adc_b" overflowed; the 17-bit relocated address 0x18a1c is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000a6, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 47: warning #17003-D: relocation from function "Cla1Task1" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188f2 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000b2, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 48: warning #17003-D: relocation from function "Cla1Task1" to symbol "_Zero_C" overflowed; the 17-bit relocated address 0x1899c is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000b4, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 48: warning #17003-D: relocation from function "Cla1Task1" to symbol "_adc_c" overflowed; the 17-bit relocated address 0x18a44 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000b6, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 48: warning #17003-D: relocation from function "Cla1Task1" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188f4 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000c2, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 49: warning #17003-D: relocation from function "Cla1Task1" to symbol "_Zero_D" overflowed; the 17-bit relocated address 0x189dc is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000c4, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 49: warning #17003-D: relocation from function "Cla1Task1" to symbol "_adc_d" overflowed; the 17-bit relocated address 0x18a5c is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000c6, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 49: warning #17003-D: relocation from function "Cla1Task1" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188f6 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000d4, section = "Cla1Prog:_Cla1Task1")
"../Cla_Cla.cla", line 115: warning #17003-D: relocation from function "Cla1Task4" to symbol "_State_int" overflowed; the 17-bit relocated address 0x18190 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000002, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 117: warning #17003-D: relocation from function "Cla1Task4" to symbol "_adc_a" overflowed; the 17-bit relocated address 0x18a12 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000014, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 117: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Zero_A" overflowed; the 17-bit relocated address 0x18932 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000016, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 117: warning #17003-D: relocation from function "Cla1Task4" to symbol "_xiaohu" overflowed; the 17-bit relocated address 0x18180 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000022, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 118: warning #17003-D: relocation from function "Cla1Task4" to symbol "_adc_b" overflowed; the 17-bit relocated address 0x18a2a is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000024, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 118: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Zero_B" overflowed; the 17-bit relocated address 0x1896a is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000026, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 118: warning #17003-D: relocation from function "Cla1Task4" to symbol "_xiaohu" overflowed; the 17-bit relocated address 0x18182 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000032, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 119: warning #17003-D: relocation from function "Cla1Task4" to symbol "_adc_c" overflowed; the 17-bit relocated address 0x18a52 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000034, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 119: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Zero_C" overflowed; the 17-bit relocated address 0x189aa is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000036, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 119: warning #17003-D: relocation from function "Cla1Task4" to symbol "_xiaohu" overflowed; the 17-bit relocated address 0x18184 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000042, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 120: warning #17003-D: relocation from function "Cla1Task4" to symbol "_adc_d" overflowed; the 17-bit relocated address 0x18a6a is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000046, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 120: warning #17003-D: relocation from function "Cla1Task4" to symbol "_xiaohu" overflowed; the 17-bit relocated address 0x18188 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000050, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 122: warning #17003-D: relocation from function "Cla1Task4" to symbol "_adc_a" overflowed; the 17-bit relocated address 0x18a14 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000052, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 122: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Zero_A" overflowed; the 17-bit relocated address 0x18934 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000054, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 122: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Vabc0_sj" overflowed; the 17-bit relocated address 0x18176 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000060, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 123: warning #17003-D: relocation from function "Cla1Task4" to symbol "_adc_b" overflowed; the 17-bit relocated address 0x18a2c is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000062, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 123: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Zero_B" overflowed; the 17-bit relocated address 0x1896c is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000064, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 123: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Vabc0_sj" overflowed; the 17-bit relocated address 0x18178 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000070, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 124: warning #17003-D: relocation from function "Cla1Task4" to symbol "_adc_c" overflowed; the 17-bit relocated address 0x18a54 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000072, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 124: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Zero_C" overflowed; the 17-bit relocated address 0x189ac is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000074, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 124: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Vabc0_sj" overflowed; the 17-bit relocated address 0x1817a is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000080, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 125: warning #17003-D: relocation from function "Cla1Task4" to symbol "_adc_d" overflowed; the 17-bit relocated address 0x18a6c is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000082, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 125: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Zero_D" overflowed; the 17-bit relocated address 0x189ec is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000084, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 125: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Vabc0_sj" overflowed; the 17-bit relocated address 0x1817c is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000090, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 127: warning #17003-D: relocation from function "Cla1Task4" to symbol "_adc_a" overflowed; the 17-bit relocated address 0x18a16 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000092, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 127: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Zero_A" overflowed; the 17-bit relocated address 0x18936 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000094, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 127: warning #17003-D: relocation from function "Cla1Task4" to symbol "_P_hfpwm" overflowed; the 17-bit relocated address 0x18130 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x0000009c, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 128: warning #17003-D: relocation from function "Cla1Task4" to symbol "_adc_b" overflowed; the 17-bit relocated address 0x18a2e is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x0000009e, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 128: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Zero_B" overflowed; the 17-bit relocated address 0x1896e is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000a0, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 128: warning #17003-D: relocation from function "Cla1Task4" to symbol "_P_hfpwm" overflowed; the 17-bit relocated address 0x18132 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000a8, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 129: warning #17003-D: relocation from function "Cla1Task4" to symbol "_adc_c" overflowed; the 17-bit relocated address 0x18a56 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000aa, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 129: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Zero_C" overflowed; the 17-bit relocated address 0x189ae is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000ac, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 129: warning #17003-D: relocation from function "Cla1Task4" to symbol "_I_inverter" overflowed; the 17-bit relocated address 0x1812c is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000b8, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 130: warning #17003-D: relocation from function "Cla1Task4" to symbol "_adc_d" overflowed; the 17-bit relocated address 0x18a6e is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000ba, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 130: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Zero_D" overflowed; the 17-bit relocated address 0x189ee is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000bc, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 130: warning #17003-D: relocation from function "Cla1Task4" to symbol "_I_inverter" overflowed; the 17-bit relocated address 0x1812e is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000ca, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 134: warning #17003-D: relocation from function "Cla1Task4" to symbol "_xiaohu" overflowed; the 17-bit relocated address 0x18180 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000d2, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 135: warning #17003-D: relocation from function "Cla1Task4" to symbol "_xiaohu" overflowed; the 17-bit relocated address 0x18182 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000d6, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 136: warning #17003-D: relocation from function "Cla1Task4" to symbol "_xiaohu" overflowed; the 17-bit relocated address 0x18184 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000da, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 137: warning #17003-D: relocation from function "Cla1Task4" to symbol "_xiaohu" overflowed; the 17-bit relocated address 0x18188 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000de, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 139: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Vabc0_sj" overflowed; the 17-bit relocated address 0x18176 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000e2, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 140: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Vabc0_sj" overflowed; the 17-bit relocated address 0x18178 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000e6, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 141: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Vabc0_sj" overflowed; the 17-bit relocated address 0x1817a is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000ea, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 142: warning #17003-D: relocation from function "Cla1Task4" to symbol "_Vabc0_sj" overflowed; the 17-bit relocated address 0x1817c is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000ee, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 144: warning #17003-D: relocation from function "Cla1Task4" to symbol "_P_hfpwm" overflowed; the 17-bit relocated address 0x18130 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000f2, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 145: warning #17003-D: relocation from function "Cla1Task4" to symbol "_P_hfpwm" overflowed; the 17-bit relocated address 0x18132 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000f6, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 146: warning #17003-D: relocation from function "Cla1Task4" to symbol "_I_inverter" overflowed; the 17-bit relocated address 0x1812c is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000fa, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 147: warning #17003-D: relocation from function "Cla1Task4" to symbol "_I_inverter" overflowed; the 17-bit relocated address 0x1812e is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x000000fe, section = "Cla1Prog:_Cla1Task4")
"../Cla_Cla.cla", line 63: warning #17003-D: relocation from function "Cla1Task2" to symbol "_State_int" overflowed; the 17-bit relocated address 0x18190 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000002, section = "Cla1Prog:_Cla1Task2")
"../Cla_Cla.cla", line 65: warning #17003-D: relocation from function "Cla1Task2" to symbol "_Zero_A" overflowed; the 17-bit relocated address 0x18926 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000014, section = "Cla1Prog:_Cla1Task2")
"../Cla_Cla.cla", line 65: warning #17003-D: relocation from function "Cla1Task2" to symbol "_adc_a" overflowed; the 17-bit relocated address 0x18a06 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000016, section = "Cla1Prog:_Cla1Task2")
"../Cla_Cla.cla", line 65: warning #17003-D: relocation from function "Cla1Task2" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188f8 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000022, section = "Cla1Prog:_Cla1Task2")
"../Cla_Cla.cla", line 66: warning #17003-D: relocation from function "Cla1Task2" to symbol "_Zero_B" overflowed; the 17-bit relocated address 0x1895e is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000024, section = "Cla1Prog:_Cla1Task2")
"../Cla_Cla.cla", line 66: warning #17003-D: relocation from function "Cla1Task2" to symbol "_adc_b" overflowed; the 17-bit relocated address 0x18a1e is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000026, section = "Cla1Prog:_Cla1Task2")
"../Cla_Cla.cla", line 66: warning #17003-D: relocation from function "Cla1Task2" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188fa is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000032, section = "Cla1Prog:_Cla1Task2")
"../Cla_Cla.cla", line 67: warning #17003-D: relocation from function "Cla1Task2" to symbol "_Zero_C" overflowed; the 17-bit relocated address 0x1899e is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000034, section = "Cla1Prog:_Cla1Task2")
"../Cla_Cla.cla", line 67: warning #17003-D: relocation from function "Cla1Task2" to symbol "_adc_c" overflowed; the 17-bit relocated address 0x18a46 is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000036, section = "Cla1Prog:_Cla1Task2")
"../Cla_Cla.cla", line 67: warning #17003-D: relocation from function "Cla1Task2" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188fc is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000042, section = "Cla1Prog:_Cla1Task2")
"../Cla_Cla.cla", line 68: warning #17003-D: relocation from function "Cla1Task2" to symbol "_Zero_D" overflowed; the 17-bit relocated address 0x189de is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000044, section = "Cla1Prog:_Cla1Task2")
"../Cla_Cla.cla", line 68: warning #17003-D: relocation from function "Cla1Task2" to symbol "_adc_d" overflowed; the 17-bit relocated address 0x18a5e is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000046, section = "Cla1Prog:_Cla1Task2")
"../Cla_Cla.cla", line 68: warning #17003-D: relocation from function "Cla1Task2" to symbol "_I0_zsc" overflowed; the 17-bit relocated address 0x188fe is too large to encode in the 16-bit unsigned field (type = 'R_ABS16_OC' (107), file = "./Cla_Cla.obj", offset = 0x00000054, section = "Cla1Prog:_Cla1Task2")
warning #10015-D: output file "f28377d_dsp01_cpu01.out" cannot be loaded and run on a target system
Finished building target: "f28377d_dsp01_cpu01.out"cpu01.rar