您好,请问一下,TMS320F28035 lib文件报错,请问一下,ISA revision "C2800"与ISA revision "C2700"有什么区别?在哪里设置呢?
Description Resource Path Location Type
<a href="file:/D:/ti/ccs1000/ccs/tools/compiler/dmed/HTML/16008.html">file "../lib/IQmath.lib<IQ24sqrt.obj>" specifies ISA revision "C2800", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line</a> file "../lib/IQmath.lib<IQ24sqrt.obj>" specifies ISA revision "C2800", which is not compatible with ISA revision "C2700" specified in a previous file or on the command line HY_EHPS_28035_senorless_DQ10_5103_250 C/C++ Problem