Dear all:
在调试ADC时发现,采用定时器0 触发AD,AD进不了AD中断:
我的程序如下:
void initADC(void)
{
//
// Setup VREF as internal
//
SetVREF(ADC_ADCA, ADC_INTERNAL, ADC_VREF3P3);
//SetVREF(ADC_ADCA, ADC_EXTERNAL, ADC_VREF2P5);
EALLOW;
//
// Set ADCCLK divider to /4
//
AdcaRegs.ADCCTL2.bit.PRESCALE = 6;
//
// Set pulse positions to late
//
AdcaRegs.ADCCTL1.bit.INTPULSEPOS = 1;
//
// Power up the ADC and then delay for 1 ms
//
AdcaRegs.ADCCTL1.bit.ADCPWDNZ = 1;
EDIS;
DELAY_US(1000);
}
void initADCSOC(void)
{
//
// Select the channels to convert and the end of conversion flag
//
EALLOW;
AdcaRegs.ADCSOC0CTL.bit.CHSEL = 0; // SOC0 will convert pin A1
// 0:A0 1:A1 2:A2 3:A3
// 4:A4 5:A5 6:A6 7:A7
// 8:A8 9:A9 A:A10 B:A11
// C:A12 D:A13 E:A14 F:A15
AdcaRegs.ADCSOC0CTL.bit.ACQPS = 25; // Sample window is 10 SYSCLK cycles
AdcaRegs.ADCSOC0CTL.bit.TRIGSEL = 1; //Timer0
AdcaRegs.ADCINTSEL1N2.bit.INT1SEL = 0; // End of SOC0 will set INT1 flag
AdcaRegs.ADCINTSEL1N2.bit.INT1E = 1; // Enable INT1 flag
AdcaRegs.ADCINTFLGCLR.bit.ADCINT1 = 1; // Make sure INT1 flag is cleared
EDIS;
}
//
// adcA1ISR - ADC A Interrupt 1 ISR
//
__interrupt void adcA1ISR(void)
{
static Uint16 *AdcBufPtr1 = Voltage1; // Pointer to ADC data buffer
IOTEST=1;
if((Time <= 0)||(Time > RFFT_SIZE))
{
Time = 0;
}
else
{
Time--;
*AdcBufPtr1++ = AdcaResultRegs.ADCRESULT0;
}
//
// Clear the interrupt flag
//
AdcaRegs.ADCINTFLGCLR.bit.ADCINT1 = 1;
//
// Check if overflow has occurred
//
if(1 == AdcaRegs.ADCINTOVF.bit.ADCINT1)
{
AdcaRegs.ADCINTOVFCLR.bit.ADCINT1 = 1; //clear INT1 overflow flag
AdcaRegs.ADCINTFLGCLR.bit.ADCINT1 = 1; //clear INT1 flag
}
//
// Acknowledge the interrupt
//
PieCtrlRegs.PIEACK.all = PIEACK_GROUP1;
}
void main(void)
{
InitSysCtrl();//100M
InitGpio();
DINT;
InitPieCtrl();
IER = 0x0000;
IFR = 0x0000;
InitPieVectTable();
EALLOW;
PieVectTable.TIMER0_INT = &cpuTimer0ISR;
PieVectTable.ADCA1_INT = &adcA1ISR; // Function for ADCA interrupt 1
EDIS;
//
// Initialize the Device Peripheral. For this example, only initialize the
// Cpu Timers.
//
InitGpioAll();
InitCpuTimers();
ConfigCpuTimer(&CpuTimer0, 100, 2);//AD采样时间
// hans函数里面定时器中断不使能 Timer->RegsAddr->TCR.bit.TIE = 0;
initADC();
initADCSOC();
IER |= M_INT1;//T0 ADCINT1
//
// Enable TINT0 in the PIE: Group 1 interrupt 7
//
PieCtrlRegs.PIEIER1.bit.INTx1 = 1;// ADCINT1
PieCtrlRegs.PIEIER1.bit.INTx7 = 1;//T0
//
// Enable global Interrupts and higher priority real-time debug events
//
EINT;
ERTM;
while(1)
{
Time=RFFT_SIZE;
StartCpuTimer0();//CpuTimer0Regs.TCR.bit.TSS = 0
while(1)
{
if(Time == 0)
{
break;
}
StopCpuTimer0();//CpuTimer0Regs.TCR.bit.TSS = 1
}
}