Part Number: TMS320F280049C
uint16_t period;
period = DEVICE_SYSCLK_FREQ / frq;
// Enable ePWMx clock
SysCtl_enablePeripheral(SYSCTL_PERIPH_CLK_EPWM1);
// Enable HRPWM clock
SysCtl_enablePeripheral(SYSCTL_PERIPH_CLK_HRPWM);
// Disable sync(Freeze clock to PWM as well)
SysCtl_disablePeripheral(SYSCTL_PERIPH_CLK_TBCLKSYNC);
// Set AQ
HRPWM_setActionQualifierAction(PSFB_X_BASE, EPWM_AQ_OUTPUT_A, EPWM_AQ_OUTPUT_HIGH, EPWM_AQ_OUTPUT_ON_TIMEBASE_ZERO);
HRPWM_setActionQualifierAction(PSFB_X_BASE, EPWM_AQ_OUTPUT_A, EPWM_AQ_OUTPUT_LOW, EPWM_AQ_OUTPUT_ON_TIMEBASE_UP_CMPA);
HRPWM_setActionQualifierAction(PSFB_X_BASE, EPWM_AQ_OUTPUT_B, EPWM_AQ_OUTPUT_LOW, EPWM_AQ_OUTPUT_ON_TIMEBASE_ZERO);
HRPWM_setActionQualifierAction(PSFB_X_BASE, EPWM_AQ_OUTPUT_B, EPWM_AQ_OUTPUT_HIGH, EPWM_AQ_OUTPUT_ON_TIMEBASE_UP_CMPA);
// Set up TBPRD
EPWM_setTimeBasePeriod(PSFB_X_BASE, period - 1);
EPWM_setTimeBaseCounter(PSFB_X_BASE, 0U);
EPWM_setClockPrescaler(PSFB_X_BASE, EPWM_CLOCK_DIVIDER_1, EPWM_HSCLOCK_DIVIDER_1);
// Set compare value
EPWM_setCounterCompareValue(PSFB_X_BASE, EPWM_COUNTER_COMPARE_A, period >> 1);
// Set counter mode UP
EPWM_setTimeBaseCounterMode(PSFB_X_BASE, EPWM_COUNTER_MODE_UP);
// Set period load mode shadowing
EPWM_setPeriodLoadMode(PSFB_X_BASE, EPWM_PERIOD_SHADOW_LOAD);
// Set compare value load mode shadowing
EPWM_setCounterCompareShadowLoadMode(PSFB_X_BASE, EPWM_COUNTER_COMPARE_A, EPWM_COMP_LOAD_ON_CNTR_PERIOD);
// Enable auto-conversion
HRPWM_enableAutoConversion(PSFB_X_BASE);
// Set MEP control on both edges
HRPWM_setMEPEdgeSelect(PSFB_X_BASE, HRPWM_CHANNEL_A, HRPWM_MEP_CTRL_RISING_AND_FALLING_EDGE);
// Enable phase shift load
EPWM_enablePhaseShiftLoad(PSFB_X_BASE);
HRPWM_enablePhaseShiftLoad(PSFB_X_BASE);
// Enable high-resolution period control
HRPWM_enablePeriodControl(PSFB_X_BASE);
// Enable sync(Freeze clock to PWM as well)
SysCtl_enablePeripheral(SYSCTL_PERIPH_CLK_TBCLKSYNC);
// Calling SFO() updates the HRMSTEP register with calibrated MEP_ScaleFactor.
// HRMSTEP must be populated with a scale factor value prior to enabling
// high resolution period control.
while(status == SFO_INCOMPLETE)
{
status = SFO();
if(status == SFO_ERROR)
{
ESTOP0; // SFO function returns 2 if an error occurs & # of MEP
} // steps/coarse step exceeds maximum of 255.
}
// Force a software sync pulse
EPWM_forceSyncPulse(PSFB_X_BASE);