Part Number: TMS320F2812
请教一个问题,两块DSP之间通过SCI进行通讯,采用FIFO中断的方式每10ms收发一次,现在问题是连上仿真器后接收数据通讯正常,能够根据发送DSP发送的指令正常动作,但拔掉仿真器后接收DSP无法根据发送DSP发送的指令正常动作了,现将通讯相关的代码通过CMD复制到RAM中运行,拔掉仿真器还是通讯不上,之前有人指出查时钟,仿真的时钟来自仿真器,运行的时钟来自PLL,但通过仿真模式下和正常模式下测量高速时钟输出的PWM信号都是正常,现在不知该如何查找问题了。