Part Number: TMS320F280045
Other Parts Discussed in Thread: C2000WARE
CpuSysRegs.PCLKCR19.bit.LIN_A = 1;
// LIN
Drv_GPIO_SetupPinMux(33, GPIO_MUX_CPU1, 6);//LIN-A RX
Drv_GPIO_SetupPinOptions(33, GPIO_INPUT, (GPIO_PULLUP + GPIO_ASYNC));
Drv_GPIO_SetupPinMux(58, GPIO_MUX_CPU1, 9);//LIN-A TX
Drv_GPIO_SetupPinOptions(58, GPIO_OUTPUT, GPIO_PULLUP);
//Allow write to protected registers
EALLOW;
LinaRegs.SCIGCR0.bit.RESET = 0; //Into reset
LinaRegs.SCIGCR0.bit.RESET = 1; //Out of reset
LinaRegs.SCIGCR1.bit.SWnRST = 0; //Into software reset
//SCI Configurations
LinaRegs.SCIGCR1.bit.COMMMODE = 0; //Idle-Line Mode
LinaRegs.SCIGCR1.bit.TIMINGMODE = 1; //Asynchronous Timing
LinaRegs.SCIGCR1.bit.PARITYENA = 1; //Parity enabled. A parity bit is generated during transmission and is expected during reception
LinaRegs.SCIGCR1.bit.PARITY = 0; //Odd Parity
LinaRegs.SCIGCR1.bit.STOP = 0; //One Stop Bit
LinaRegs.SCIGCR1.bit.CLK_MASTER = 1; //Enable SCI Clock
LinaRegs.SCIGCR1.bit.LINMODE = 0; //SCI Mode
LinaRegs.SCIGCR1.bit.SLEEP = 0; //Ensure Out of Sleep
LinaRegs.SCIGCR1.bit.MBUFMODE = 1; //The multi-buffer mode is enabled.
LinaRegs.SCIGCR1.bit.LOOPBACK = 0; //External Loopback 0
LinaRegs.SCIGCR1.bit.CONT = 1; //Continue on Suspend
//Set baudrate
LinaRegs.BRSR.bit.M = 8;
LinaRegs.BRSR.bit.SCI_LIN_PSL = 324; //Baud = 9600bps(9600bps)
LinaRegs.BRSR.bit.SCI_LIN_PSH = 0;
LinaRegs.SCIGCR1.bit.RXENA = 1; //Enable RX
LinaRegs.SCIGCR1.bit.TXENA = 1; //Enable TX
LinaRegs.SCIPIO0.bit.RXFUNC = 1; // configure the LINRX and LINTX pins for SCI
LinaRegs.SCIPIO0.bit.TXFUNC = 1;
//Ensure IODFT is disabled
LinaRegs.IODFTCTRL.bit.IODFTENA = 0x0;
//Set transmission length
LinaRegs.SCIFORMAT.bit.CHAR = 7; //Eight bits
LinaRegs.SCIFORMAT.bit.LENGTH = 0; //4 byte 3
LinaRegs.SCIGCR1.bit.SWnRST = 1; //bring out of software reset
//Disable write to protected registers
EDIS;