TI的各位大虾们,我在使用TI\controlSUITE\\development_kits\HVMotorCtrl+PfcKit_v2.0\HVPM_Sensored例程时,使用LEVEL4时,电角度采用3路相隔60度HALL以及旋转一个电角度周期产生48个增量编码信号来计算,HALL信号用于判断转子在哪个扇区,增量编码信号判断实际的角度,我计算出了电角度,但是用在park1.Angle = qep1.ElecTheta,并将此电角度用于park变换和Ipark变换,电机却转动不起来,后来我不断改变 qep1.ElecTheta的值,使其每5秒增加一个电角度,但是始终不见电机转动,电机一直在抖动,请问我该怎样使用 qep1.ElecTheta,才能使电机正常运转??