Part Number: TMS320F280049C
//Cmpss 1
//Enable CMPSS
Cmpss1Regs.COMPCTL.bit.COMPDACE = 1;
//NEG signal comes from DAC
Cmpss1Regs.COMPCTL.bit.COMPHSOURCE = NEGIN_DAC;
Cmpss1Regs.COMPCTL.bit.COMPLSOURCE = NEGIN_DAC;
//Use VDDA as the reference for DAC
Cmpss1Regs.COMPDACCTL.bit.SELREF = REFERENCE_VDDA;
Cmpss1Regs.COMPDACCTL.bit.DACSOURCE = 0;
Cmpss1Regs.COMPDACCTL.bit.SWLOADSEL = 0;
//Set DAC to midpoint for arbitrary reference
Cmpss1Regs.DACHVALS.bit.DACVAL = 2867;
Cmpss1Regs.DACLVALS.bit.DACVAL = 2253;
Cmpss1Regs.COMPCTL.bit.COMPHINV = 0; //高比较器不取反
Cmpss1Regs.COMPCTL.bit.COMPLINV = 1; //低比较器取反
// Configure CTRIPOUT path
//Asynch output feeds CTRIPH and CTRIPOUTH
Cmpss1Regs.COMPCTL.bit.CTRIPHSEL = CTRIP_ASYNCH;
Cmpss1Regs.COMPCTL.bit.CTRIPLSEL = CTRIP_ASYNCH;
//Configure TRIP4 to be CTRIP1H or CTRIP1L
EPwmXbarRegs.TRIP4MUX0TO15CFG.bit.MUX0 = 1;
//Enable TRIP4 Mux for Output
EPwmXbarRegs.TRIP4MUXENABLE.bit.MUX0 = 1;
按照上面的程序设计,我需要将CTRIPH连接到EPWM1A,CTRIPL连接到EPWM1B,在EPWM里面还需要哪些配置(最好是寄存器的具体配置),另外,在 EPwmXbarRegs.TRIP4MUX0TO15CFG.bit.MUX0 = 1;这句语句的配置中,为什么要赋值为1,0为什么不行,以及这两种配置的不同之处在哪?这是我存有疑问的地方,需要技术人员的帮助,十分感谢。