Other Parts Discussed in Thread: C2000WARE
你好!我在F280049遇到这样的一个问题:ADC采样C1通道是通过PWM8B触发采样,采样频率是80KHz ADC采样值是正常,数据都正常,,如果把采样频率改成200KH触发采样发现采样数据不正常而且跳动严重,主要配置如下
1、参考电压采用内部参考电压2.5V;
2、AdccRegs.ADCCTL2.bit.PRESCALE = 0x0;//时钟
3、AdccRegs.ADCSOC1CTL.bit.CHSEL = 1;
AdccRegs.ADCSOC1CTL.bit.ACQPS = 1;
AdccRegs.ADCSOC1CTL.bit.TRIGSEL = 20; //PWM8B触发采样
请帮忙分析一下原因,以及如何实现200KHz或者500KHz高速正常采样,提供一些DEMO程序最好,谢谢
说明:处理函数不存在溢出情况