我调用
void XtalOscSel (void) {
EALLOW;
SysCtrlRegs.CLKCTL.bit.XTALOSCOFF = 0; // Turn on XTALOSC
// DELAY_US(1000); // Wait for 1ms while XTAL starts up
asm(" RPT#255||NOP");
asm(" RPT#255||NOP");
asm(" RPT#255||NOP");
asm(" RPT#255||NOP");
SysCtrlRegs.CLKCTL.bit.XCLKINOFF = 1; // Turn off XCLKIN
SysCtrlRegs.CLKCTL.bit.OSCCLKSRC2SEL = 0; // Switch to external clock
SysCtrlRegs.CLKCTL.bit.OSCCLKSRCSEL = 1; // Switch from INTOSC1 to INTOSC2/ext clk
SysCtrlRegs.CLKCTL.bit.WDCLKSRCSEL = 0; // Clock Watchdog off of INTOSC1 always
SysCtrlRegs.CLKCTL.bit.INTOSC2OFF = 1; // Turn off INTOSC2
SysCtrlRegs.CLKCTL.bit.INTOSC1OFF = 0; // Leave INTOSC1 on
EDIS;
}
对时钟进行初始化,但为啥有时候:#define DELAY_US(A) DSP28x_usDelay(((((long double) A * 1000.0L) / (long double)CPU_RATE) - 9.0L) / 5.0L)
采用这个函数会死在里面?
我被迫换成:asm(" RPT#255||NOP"); 才能工作;