Other Parts Discussed in Thread: SYSBIOS
请问在DSP2833x_Adc.h中,两个结构体ADC_REGS 和ADC_RESULT_MIRROR_REGS中定义的ADCRESULT值有什么不同?AdcRegs 和AdcMirror 的地址在哪里,cmd文件里有这样3行ADC_CAL : origin = 0x380080, length = 0x000009 (RAM_lnk.cmd文件)
ADC : origin = 0x007100, length = 0x000020 /* ADC registers */ (BOIS.cmd文件)
AdcMirrorFile : > ADC_MIRROR, PAGE = 1
这样就能确定AdcRegs 和AdcMirror 的地址吗?
struct ADC_REGS {
union ADCTRL1_REG ADCTRL1; // ADC Control 1
union ADCTRL2_REG ADCTRL2; // ADC Control 2
union ADCMAXCONV_REG ADCMAXCONV; // Max conversions
union ADCCHSELSEQ1_REG ADCCHSELSEQ1; // Channel select sequencing control 1
union ADCCHSELSEQ2_REG ADCCHSELSEQ2; // Channel select sequencing control 2
union ADCCHSELSEQ3_REG ADCCHSELSEQ3; // Channel select sequencing control 3
union ADCCHSELSEQ4_REG ADCCHSELSEQ4; // Channel select sequencing control 4
union ADCASEQSR_REG ADCASEQSR; // Autosequence status register
Uint16 ADCRESULT0; // Conversion Result Buffer 0
Uint16 ADCRESULT1; // Conversion Result Buffer 1
Uint16 ADCRESULT2; // Conversion Result Buffer 2
Uint16 ADCRESULT3; // Conversion Result Buffer 3
Uint16 ADCRESULT4; // Conversion Result Buffer 4
Uint16 ADCRESULT5; // Conversion Result Buffer 5
Uint16 ADCRESULT6; // Conversion Result Buffer 6
Uint16 ADCRESULT7; // Conversion Result Buffer 7
Uint16 ADCRESULT8; // Conversion Result Buffer 8
Uint16 ADCRESULT9; // Conversion Result Buffer 9
Uint16 ADCRESULT10; // Conversion Result Buffer 10
Uint16 ADCRESULT11; // Conversion Result Buffer 11
Uint16 ADCRESULT12; // Conversion Result Buffer 12
Uint16 ADCRESULT13; // Conversion Result Buffer 13
Uint16 ADCRESULT14; // Conversion Result Buffer 14
Uint16 ADCRESULT15; // Conversion Result Buffer 15
union ADCTRL3_REG ADCTRL3; // ADC Control 3
union ADCST_REG ADCST; // ADC Status Register
Uint16 rsvd1;
Uint16 rsvd2;
union ADCREFSEL_REG ADCREFSEL; // Reference Select Register
union ADCOFFTRIM_REG ADCOFFTRIM; // Offset Trim Register
};
struct ADC_RESULT_MIRROR_REGS
{
Uint16 ADCRESULT0; // Conversion Result Buffer 0
Uint16 ADCRESULT1; // Conversion Result Buffer 1
Uint16 ADCRESULT2; // Conversion Result Buffer 2
Uint16 ADCRESULT3; // Conversion Result Buffer 3
Uint16 ADCRESULT4; // Conversion Result Buffer 4
Uint16 ADCRESULT5; // Conversion Result Buffer 5
Uint16 ADCRESULT6; // Conversion Result Buffer 6
Uint16 ADCRESULT7; // Conversion Result Buffer 7
Uint16 ADCRESULT8; // Conversion Result Buffer 8
Uint16 ADCRESULT9; // Conversion Result Buffer 9
Uint16 ADCRESULT10; // Conversion Result Buffer 10
Uint16 ADCRESULT11; // Conversion Result Buffer 11
Uint16 ADCRESULT12; // Conversion Result Buffer 12
Uint16 ADCRESULT13; // Conversion Result Buffer 13
Uint16 ADCRESULT14; // Conversion Result Buffer 14
Uint16 ADCRESULT15; // Conversion Result Buffer 15
};