大家好。
1、 我最近在控制三相交流电机,参考了C:\ti\controlSUITE\development_kits\HVMotorCtrl+PfcKit_v2.1\HVACI_Sensorless 的例程,硬件电路基本参考TI来设计,请问电机不同,以下的参数要不要修改?要不要修改为现在的电机参数?
// Define the electrical motor parameters (1/4 hp Marathon Motor)
#define RS 11.05 // Stator resistance (ohm)
#define RR 6.11 // Rotor resistance (ohm)
#define LS 0.316423 // Stator inductance (H)
#define LR 0.316423 // Rotor inductance (H)
#define LM 0.293939 // Magnetizing inductance (H)
#define POLES 4 // Number of poles
// Define the base quantities for PU system conversion
#define BASE_VOLTAGE 220 // Base peak phase voltage (volt)
#define BASE_CURRENT 3 // Base peak phase current (amp)
#define BASE_TORQUE // Base torque (N.m)
#define BASE_FLUX // Base flux linkage (volt.sec/rad)
#define BASE_FREQ 50 // Base electrical frequency (Hz)
2、我改为_iq SpeedRef = _IQ(0.1);,用示波器看PWM互补的,把程序烧写到28035,连接电机响了几下没转动就停止了, 逆变器烧掉了,这是什么原因?
急求高手帮我解答这个问题,谢谢了