您好,我是刚刚接触TI的产品,使用的是2812,我的CPU系统是做过PCB板的,程序过程中的运行环境为CCS3.3,遇到情况是:
1.将程序拷入自己做的PCB板中的内部RAM中,编译,load program均正常,但程序不运行。
2.将程序拷入开发板中的内部RAM中,程序进入了 illegal ISR。
PS:以上情况是本人将程序中的CMD文件删掉“VECTORS : origin = 0x3FFFC2, length = 0x00003E /* part of boot ROM (MP/MCn=0) or XINTF zone 7 (MP/MCn=1) */”后,程序才能载入,如果不删去这句话,无法load program,输出“Data verification failed at address 0×3FFC2,please virify the target memory and memory map. ”对话框。而CMD文件是从例程中直接拿来使用的,文件名为F2812Ez_DSP_RAM.cmd。