用28335 的外部地址线和数据线直接外接了一个16C2550芯片做串口扩展功能。将16c2550的寄存器地址映射到ZONE0区,CMD文件如下,发现如果在中断和主程序里都频繁操作ZONE0地址的寄存器时就会造成DSP死机。挂仿真器发现死机时,有时会进入伪中断PIE_RESERVED里。
如果仅在主程序里操作ZONE0或者仅在中断里操作ZONE0,不管有多频繁都不会造成死机。
下面是驱动和CMD的配置
void Class_XINTFDrv::Drv_XINTFInit(void)
{
EALLOW;
//--- XINTCNF2 Register
XintfRegs.XINTCNF2.bit.XTIMCLK = 0; // XTIMCLK=SYSCLKOUT/1
XintfRegs.XINTCNF2.bit.CLKOFF = 1; // XCLKOUT is enabled
XintfRegs.XINTCNF2.bit.CLKMODE = 0; // XCLKOUT = XTIMCLK
// Make sure write buffer is empty before configuring buffering depth
while(XintfRegs.XINTCNF2.bit.WLEVEL != 0); // poll the WLEVEL bit
XintfRegs.XINTCNF2.bit.WRBUFF = 0; // No write buffering
//--- XBANK Register
// Example: Assume Zone 7 is slow, so add additional BCYC cycles whenever
// switching from Zone 7 to another Zone. This will help avoid bus contention.
XintfRegs.XBANK.bit.BCYC = 7; // Add 7 cycles
XintfRegs.XBANK.bit.BANK = 7; // select zone 7
// Zone 0------------------------------------
// When using ready, ACTIVE must be 1 or greater
// Lead must always be 1 or greater
// Zone write timing
XintfRegs.XTIMING0.bit.XWRLEAD = 3;
XintfRegs.XTIMING0.bit.XWRACTIVE = 7;
XintfRegs.XTIMING0.bit.XWRTRAIL = 3;
// Zone read timing
XintfRegs.XTIMING0.bit.XRDLEAD = 3;
XintfRegs.XTIMING0.bit.XRDACTIVE = 7;
XintfRegs.XTIMING0.bit.XRDTRAIL = 3;
// double all Zone read/write lead/active/trail timing
XintfRegs.XTIMING0.bit.X2TIMING = 1;
// Zone will sample XREADY signal
XintfRegs.XTIMING0.bit.USEREADY = 0;
XintfRegs.XTIMING0.bit.READYMODE = 1; // sample asynchronous
// Size must be either:
// 0,1 = x32 or
// 1,1 = x16 other values are reserved
XintfRegs.XTIMING0.bit.XSIZE = 3;
//--- Zone 7 Configuration
XintfRegs.XTIMING7.bit.X2TIMING = 0; // Timing scale factor = 1
XintfRegs.XTIMING7.bit.XSIZE = 3; // 3 means 16-bit interface
XintfRegs.XTIMING7.bit.READYMODE = 1; // XREADY is asynchronous
XintfRegs.XTIMING7.bit.USEREADY = 0; // Disable XREADY
XintfRegs.XTIMING7.bit.XRDLEAD = 1; // Read lead time
XintfRegs.XTIMING7.bit.XRDACTIVE = 2; // Read active time
XintfRegs.XTIMING7.bit.XRDTRAIL = 0; // Read trail time
XintfRegs.XTIMING7.bit.XWRLEAD = 1; // Write lead time
XintfRegs.XTIMING7.bit.XWRACTIVE = 2; // Write active time
XintfRegs.XTIMING7.bit.XWRTRAIL = 0; // Write trail time
EDIS;
//--- Force a complete pipeline flush to ensure that the write to the last register
// configured occurs before returning. Safest thing to do is wait 8 full cycles.
InitXintf16Gpio();
asm(" RPT #6 || NOP");
}
MEMORY
{
PAGE 0: /* Program Memory */
RAML : origin = 0x008000, length = 0x004000 /* on-chip RAM block L0~L3 */
FLASHH : origin = 0x300000, length = 0x008000 /* on-chip FLASH */
FLASHG : origin = 0x308000, length = 0x008000 /* on-chip FLASH */
FLASHF : origin = 0x310000, length = 0x008000 /* on-chip FLASH */
FLASHE : origin = 0x318000, length = 0x008000 /* on-chip FLASH */
FLASHD : origin = 0x320000, length = 0x008000 /* on-chip FLASH */
FLASHC : origin = 0x328000, length = 0x008000 /* on-chip FLASH */
FLASHAB : origin = 0x330000, length = 0x00FF80 /* on-chip FLASH */
CSM_RSVD : origin = 0x33FF80, length = 0x000076 /* Part of FLASHA. Program with all 0x0000 when CSM is in use. */
BEGIN : origin = 0x33FFF6, length = 0x000002 /* Part of FLASHA. Used for "boot to Flash" bootloader mode. */
CSM_PWL : origin = 0x33FFF8, length = 0x000008 /* Part of FLASHA. CSM password locations in FLASHA */
OTP : origin = 0x380400, length = 0x000400 /* on-chip OTP */
ADC_CAL : origin = 0x380080, length = 0x000009 /* ADC_cal function in Reserved memory */
IQTABLES : origin = 0x3FE000, length = 0x000b50 /* IQ Math Tables in Boot ROM */
IQTABLES2 : origin = 0x3FEB50, length = 0x00008c /* IQ Math Tables in Boot ROM */
FPUTABLES : origin = 0x3FEBDC, length = 0x0006A0 /* FPU Tables in Boot ROM */
ROM : origin = 0x3FF27C, length = 0x000D44 /* Boot ROM */
RESET : origin = 0x3FFFC0, length = 0x000002 /* part of boot ROM */
VECTORS : origin = 0x3FFFC2, length = 0x00003E /* part of boot ROM */
PAGE 1: /* Data Memory */
BOOT_RSVD : origin = 0x000000, length = 0x000050 /* Part of M0, BOOT rom will use this for stack */
RAMM0 : origin = 0x000050, length = 0x0003B0 /* on-chip RAM block M0 */
RAMM1 : origin = 0x000400, length = 0x000400 /* on-chip RAM block M1 */
RAML4L7 : origin = 0x00C000, length = 0x004000 /* on-chip RAM block L4,L5,L6,L7 */
ZONE0 : origin = 0x004100, length = 0x000F00 /* XINTF zone 0 - Data space exta SCI D E registers*/
ZONE6 : origin = 0x0100000, length = 0x100000 /* XINTF zone 6 */
ZONE7 : origin = 0x0200000, length = 0x0100000 /* XINTF zone 7 - Data space extra ram 1M*16bit*/
DEV_EMU : origin = 0x000880, length = 0x000180 /* device emulation registers */
FLASH_REGS : origin = 0x000A80, length = 0x000060 /* FLASH registers */
CSM : origin = 0x000AE0, length = 0x000010 /* code security module registers */
ADC_MIRROR : origin = 0x000B00, length = 0x000010 /* ADC Results register mirror */
XINTF : origin = 0x000B20, length = 0x000020 /* external interface registers */
CPU_TIMER0 : origin = 0x000C00, length = 0x000008 /* CPU Timer0 registers */
CPU_TIMER1 : origin = 0x000C08, length = 0x000008 /* CPU Timer0 registers (CPU Timer1 & Timer2 reserved TI use)*/
CPU_TIMER2 : origin = 0x000C10, length = 0x000008 /* CPU Timer0 registers (CPU Timer1 & Timer2 reserved TI use)*/
PIE_CTRL : origin = 0x000CE0, length = 0x000020 /* PIE control registers */
PIE_VECT : origin = 0x000D00, length = 0x000100 /* PIE Vector Table */
DMA : origin = 0x001000, length = 0x000200 /* DMA registers */
MCBSPA : origin = 0x005000, length = 0x000040 /* McBSP-A registers */
MCBSPB : origin = 0x005040, length = 0x000040 /* McBSP-B registers */
ECANA : origin = 0x006000, length = 0x000040 /* eCAN-A control and status registers */
ECANA_LAM : origin = 0x006040, length = 0x000040 /* eCAN-A local acceptance masks */
ECANA_MOTS : origin = 0x006080, length = 0x000040 /* eCAN-A message object time stamps */
ECANA_MOTO : origin = 0x0060C0, length = 0x000040 /* eCAN-A object time-out registers */
ECANA_MBOX : origin = 0x006100, length = 0x000100 /* eCAN-A mailboxes */
ECANB : origin = 0x006200, length = 0x000040 /* eCAN-B control and status registers */
ECANB_LAM : origin = 0x006240, length = 0x000040 /* eCAN-B local acceptance masks */
ECANB_MOTS : origin = 0x006280, length = 0x000040 /* eCAN-B message object time stamps */
ECANB_MOTO : origin = 0x0062C0, length = 0x000040 /* eCAN-B object time-out registers */
ECANB_MBOX : origin = 0x006300, length = 0x000100 /* eCAN-B mailboxes */
EPWM1 : origin = 0x006800, length = 0x000022 /* Enhanced PWM 1 registers */
EPWM2 : origin = 0x006840, length = 0x000022 /* Enhanced PWM 2 registers */
EPWM3 : origin = 0x006880, length = 0x000022 /* Enhanced PWM 3 registers */
EPWM4 : origin = 0x0068C0, length = 0x000022 /* Enhanced PWM 4 registers */
EPWM5 : origin = 0x006900, length = 0x000022 /* Enhanced PWM 5 registers */
EPWM6 : origin = 0x006940, length = 0x000022 /* Enhanced PWM 6 registers */
ECAP1 : origin = 0x006A00, length = 0x000020 /* Enhanced Capture 1 registers */
ECAP2 : origin = 0x006A20, length = 0x000020 /* Enhanced Capture 2 registers */
ECAP3 : origin = 0x006A40, length = 0x000020 /* Enhanced Capture 3 registers */
ECAP4 : origin = 0x006A60, length = 0x000020 /* Enhanced Capture 4 registers */
ECAP5 : origin = 0x006A80, length = 0x000020 /* Enhanced Capture 5 registers */
ECAP6 : origin = 0x006AA0, length = 0x000020 /* Enhanced Capture 6 registers */
EQEP1 : origin = 0x006B00, length = 0x000040 /* Enhanced QEP 1 registers */
EQEP2 : origin = 0x006B40, length = 0x000040 /* Enhanced QEP 2 registers */
GPIOCTRL : origin = 0x006F80, length = 0x000040 /* GPIO control registers */
GPIODAT : origin = 0x006FC0, length = 0x000020 /* GPIO data registers */
GPIOINT : origin = 0x006FE0, length = 0x000020 /* GPIO interrupt/LPM registers */
SYSTEM : origin = 0x007010, length = 0x000020 /* System control registers */
SPIA : origin = 0x007040, length = 0x000010 /* SPI-A registers */
SCIA : origin = 0x007050, length = 0x000010 /* SCI-A registers */
XINTRUPT : origin = 0x007070, length = 0x000010 /* external interrupt registers */
ADC : origin = 0x007100, length = 0x000020 /* ADC registers */
SCIB : origin = 0x007750, length = 0x000010 /* SCI-B registers */
SCIC : origin = 0x007770, length = 0x000010 /* SCI-C registers */
I2CA : origin = 0x007900, length = 0x000040 /* I2C-A registers */
CSM_PWL : origin = 0x33FFF8, length = 0x000008 /* Part of FLASHA. CSM password locations. */
PARTID : origin = 0x380090, length = 0x000001 /* Part ID register location */
SCID_RTHRDLL : origin = 0x004008, length = 0x000001 /*SCID RHR THR DLL registers*/
SCID_IERDLM : origin = 0x004009, length = 0x000001 /*SCID IER DLM registers*/
SCID_FCRISR : origin = 0x00400A, length = 0x000001 /*SCID FCR ISR registers*/
SCID_LCR : origin = 0x00400B, length = 0x000001 /*SCID LCR register*/
SCID_MCR : origin = 0x00400C, length = 0x000001 /*SCID MCR register*/
SCID_LSR : origin = 0x00400D, length = 0x000001 /*SCID LSR register*/
SCID_MSR : origin = 0x00400E, length = 0x000001 /*SCID MSR register*/
SCID_SPR : origin = 0x00400F, length = 0x000001 /*SCID SPR register*/
SCIE_RTHRDLL : origin = 0x004010, length = 0x000001 /*SCIE RHR THR DLL registers*/
SCIE_IERDLM : origin = 0x004011, length = 0x000001 /*SCIE IER DLM registers*/
SCIE_FCRISR : origin = 0x004012, length = 0x000001 /*SCIE FCR ISR registers*/
SCIE_LCR : origin = 0x004013, length = 0x000001 /*SCIE LCR register*/
SCIE_MCR : origin = 0x004014, length = 0x000001 /*SCIE MCR register*/
SCIE_LSR : origin = 0x004015, length = 0x000001 /*SCIE LSR register*/
SCIE_MSR : origin = 0x004016, length = 0x000001 /*SCIE MSR register*/
SCIE_SPR : origin = 0x004017, length = 0x000001 /*SCIE SPR register*/
}
/* Allocate sections to memory blocks.*/
SECTIONS
{
.cinit : > FLASHAB PAGE = 0
.pinit : > FLASHAB, PAGE = 0
.text : > FLASHAB PAGE = 0
codestart : > BEGIN PAGE = 0
csmpasswds : > CSM_PWL PAGE = 0
csm_rsvd : > CSM_RSVD PAGE = 0
.econst : > FLASHAB PAGE = 0
.switch : > FLASHAB PAGE = 0
IQmath : > FLASHD PAGE = 0 /* Math Code */
IQmathTables : > IQTABLES, PAGE = 0, TYPE = NOLOAD
.SLOWDATA : > ZONE0, PAGE = 1
.EXTRAM : > ZONE7, PAGE = 1
.reset : > RESET, PAGE = 0, TYPE = DSECT
vectors : > VECTORS PAGE = 0, TYPE = DSECT
.adc_cal : load = ADC_CAL, PAGE = 0, TYPE = NOLOAD
.stack : > RAMM1 PAGE = 1
.esysmem : > RAMM1 PAGE = 1
.ebss : > RAML4L7 PAGE = 1
PieVectTableFile : > PIE_VECT, PAGE = 1
/*** Peripheral Frame 0 Register Structures ***/
DevEmuRegsFile : > DEV_EMU, PAGE = 1
FlashRegsFile : > FLASH_REGS, PAGE = 1
CsmRegsFile : > CSM, PAGE = 1
AdcMirrorFile : > ADC_MIRROR, PAGE = 1
XintfRegsFile : > XINTF, PAGE = 1
CpuTimer0RegsFile : > CPU_TIMER0, PAGE = 1
CpuTimer1RegsFile : > CPU_TIMER1, PAGE = 1
CpuTimer2RegsFile : > CPU_TIMER2, PAGE = 1
PieCtrlRegsFile : > PIE_CTRL, PAGE = 1
DmaRegsFile : > DMA, PAGE = 1
/*** Peripheral Frame 1 Register Structures ***/
ECanaRegsFile : > ECANA, PAGE = 1
ECanaLAMRegsFile : > ECANA_LAM PAGE = 1
ECanaMboxesFile : > ECANA_MBOX PAGE = 1
ECanaMOTSRegsFile : > ECANA_MOTS PAGE = 1
ECanaMOTORegsFile : > ECANA_MOTO PAGE = 1
ECanbRegsFile : > ECANB, PAGE = 1
ECanbLAMRegsFile : > ECANB_LAM PAGE = 1
ECanbMboxesFile : > ECANB_MBOX PAGE = 1
ECanbMOTSRegsFile : > ECANB_MOTS PAGE = 1
ECanbMOTORegsFile : > ECANB_MOTO PAGE = 1
EPwm1RegsFile : > EPWM1 PAGE = 1
EPwm2RegsFile : > EPWM2 PAGE = 1
EPwm3RegsFile : > EPWM3 PAGE = 1
EPwm4RegsFile : > EPWM4 PAGE = 1
EPwm5RegsFile : > EPWM5 PAGE = 1
EPwm6RegsFile : > EPWM6 PAGE = 1
ECap1RegsFile : > ECAP1 PAGE = 1
ECap2RegsFile : > ECAP2 PAGE = 1
ECap3RegsFile : > ECAP3 PAGE = 1
ECap4RegsFile : > ECAP4 PAGE = 1
ECap5RegsFile : > ECAP5 PAGE = 1
ECap6RegsFile : > ECAP6 PAGE = 1
EQep1RegsFile : > EQEP1 PAGE = 1
EQep2RegsFile : > EQEP2 PAGE = 1
GpioCtrlRegsFile : > GPIOCTRL PAGE = 1
GpioDataRegsFile : > GPIODAT PAGE = 1
GpioIntRegsFile : > GPIOINT PAGE = 1
/*** Peripheral Frame 2 Register Structures ***/
SysCtrlRegsFile : > SYSTEM, PAGE = 1
SpiaRegsFile : > SPIA, PAGE = 1
SciaRegsFile : > SCIA, PAGE = 1
XIntruptRegsFile : > XINTRUPT, PAGE = 1
AdcRegsFile : > ADC, PAGE = 1
ScibRegsFile : > SCIB, PAGE = 1
ScicRegsFile : > SCIC, PAGE = 1
I2caRegsFile : > I2CA, PAGE = 1
/*** Peripheral Frame 3 Register Structures ***/
McbspaRegsFile : > MCBSPA, PAGE = 1
McbspbRegsFile : > MCBSPB, PAGE = 1
/*** Code Security Module Register Structures ***/
CsmPwlFile : > CSM_PWL, PAGE = 1
/*** Device Part ID Register Structures ***/
PartIdRegsFile : > PARTID, PAGE = 1
/*** SCID Registers defination Structures***/
SCIDRTHRDLLRegsFile :>SCID_RTHRDLL, PAGE = 1
SCIDIERDLMRegsFile :>SCID_IERDLM, PAGE = 1
SCIDFCRISRRegsFile :>SCID_FCRISR, PAGE = 1
SCIDLCRRegsFile :>SCID_LCR, PAGE = 1
SCIDMCRRegsFile :>SCID_MCR, PAGE = 1
SCIDLSRRegsFile :>SCID_LSR, PAGE = 1
SCIDMSRRegsFile :>SCID_MSR, PAGE = 1
SCIDSPRRegsFile :>SCID_SPR, PAGE = 1
/*** SCIE Registers defination Structures***/
SCIERTHRDLLRegsFile :>SCIE_RTHRDLL, PAGE = 1
SCIEIERDLMRegsFile :>SCIE_IERDLM, PAGE = 1
SCIEFCRISRRegsFile :>SCIE_FCRISR, PAGE = 1
SCIELCRRegsFile :>SCIE_LCR, PAGE = 1
SCIEMCRRegsFile :>SCIE_MCR, PAGE = 1
SCIELSRRegsFile :>SCIE_LSR, PAGE = 1
SCIEMSRRegsFile :>SCIE_MSR, PAGE = 1
SCIESPRRegsFile :>SCIE_SPR, PAGE = 1
}
/*
//===========================================================================
// End of file.
//===========================================================================
*/