Part Number: TMS320F28375S
Other Parts Discussed in Thread: C2000WARE
我用信号发生器生成一个方波,输入到Ecap的引脚,设置触发源为EVENT_4,补货为连续捕获模式,但是不知道为什么只能进入一次中断,麻烦帮忙看看是哪里有问题
这是初始化的代码
void initECAP()
{
//
// Disable ,clear all capture flags and interrupts
//
ECAP_disableInterrupt(ECAP1_BASE,
(ECAP_ISR_SOURCE_CAPTURE_EVENT_1 |
ECAP_ISR_SOURCE_CAPTURE_EVENT_2 |
ECAP_ISR_SOURCE_CAPTURE_EVENT_3 |
ECAP_ISR_SOURCE_CAPTURE_EVENT_4 |
ECAP_ISR_SOURCE_COUNTER_OVERFLOW |
ECAP_ISR_SOURCE_COUNTER_PERIOD |
ECAP_ISR_SOURCE_COUNTER_COMPARE));
ECAP_clearInterrupt(ECAP1_BASE,
(ECAP_ISR_SOURCE_CAPTURE_EVENT_1 |
ECAP_ISR_SOURCE_CAPTURE_EVENT_2 |
ECAP_ISR_SOURCE_CAPTURE_EVENT_3 |
ECAP_ISR_SOURCE_CAPTURE_EVENT_4 |
ECAP_ISR_SOURCE_COUNTER_OVERFLOW |
ECAP_ISR_SOURCE_COUNTER_PERIOD |
ECAP_ISR_SOURCE_COUNTER_COMPARE));
//
// Disable CAP1-CAP4 register loads
//
ECAP_disableTimeStampCapture(ECAP1_BASE);
//
// Configure eCAP
// Enable capture mode.
// One shot mode, stop capture at event 4.
// Set polarity of the events to rising, falling, rising, falling edge.
// Set capture in time difference mode.
// Select input from XBAR7.
// Enable eCAP module.
// Enable interrupt.
//
ECAP_stopCounter(ECAP1_BASE);
ECAP_enableCaptureMode(ECAP1_BASE);
ECAP_setCaptureMode(ECAP1_BASE, ECAP_CONTINUOUS_CAPTURE_MODE, ECAP_EVENT_4);
ECAP_setEventPolarity(ECAP1_BASE, ECAP_EVENT_1, ECAP_EVNT_FALLING_EDGE);
ECAP_setEventPolarity(ECAP1_BASE, ECAP_EVENT_2, ECAP_EVNT_FALLING_EDGE);
ECAP_setEventPolarity(ECAP1_BASE, ECAP_EVENT_3, ECAP_EVNT_FALLING_EDGE);
ECAP_setEventPolarity(ECAP1_BASE, ECAP_EVENT_4, ECAP_EVNT_FALLING_EDGE);
ECAP_enableCounterResetOnEvent(ECAP1_BASE, ECAP_EVENT_1);
ECAP_enableCounterResetOnEvent(ECAP1_BASE, ECAP_EVENT_2);
ECAP_enableCounterResetOnEvent(ECAP1_BASE, ECAP_EVENT_3);
ECAP_enableCounterResetOnEvent(ECAP1_BASE, ECAP_EVENT_4);
XBAR_setInputPin(XBAR_INPUT7, 19);
ECAP_enableLoadCounter(ECAP1_BASE);
ECAP_setSyncOutMode(ECAP1_BASE, ECAP_SYNC_OUT_DISABLED);
ECAP_startCounter(ECAP1_BASE);
ECAP_enableTimeStampCapture(ECAP1_BASE);
ECAP_reArm(ECAP1_BASE);
ECAP_enableInterrupt(ECAP1_BASE, ECAP_ISR_SOURCE_CAPTURE_EVENT_4);
}
这是中断的代码
__interrupt void ecap1ISR(void)
{
//
// Get the capture counts. Each capture should be 4x the ePWM count
// because of the ePWM clock dividers.
//
cap1Count = ECAP_getEventTimeStamp(ECAP1_BASE, ECAP_EVENT_1);
cap2Count = ECAP_getEventTimeStamp(ECAP1_BASE, ECAP_EVENT_2);
cap3Count = ECAP_getEventTimeStamp(ECAP1_BASE, ECAP_EVENT_3);
cap4Count = ECAP_getEventTimeStamp(ECAP1_BASE, ECAP_EVENT_4);
calc_pulse1 = cap4Count - cap1Count;
calc_time = calc_pulse1 * 5.1282051282 * 10e-9;
rpm = 1/calc_time*20;
ECAP_clearInterrupt(ECAP1_BASE,ECAP_ISR_SOURCE_CAPTURE_EVENT_4);
ECAP_clearGlobalInterrupt(ECAP1_BASE);
// Start eCAP
//
ECAP_reArm(ECAP1_BASE);
//
// Acknowledge the group interrupt for more interrupts.
//
Interrupt_clearACKGroup(INTERRUPT_ACK_GROUP4);
}