void configDMA32Channel1() { // // Configure DMA Channel 1 // DMA_disableInterrupt(DMA_CH1_BASE); // // Configure 2 word per burst. Increment one 16-bit address between words // for src & dest address. // DMA_configBurst(DMA_CH1_BASE, 2U, 1U, 1U); // // Configure 63 bursts per transfer. For src move to next word in buffer // after each word in a burst. For dest go back to DXR2. // DMA_configTransfer(DMA_CH1_BASE, 64, 1, 0xFFFF); // // Src start address = buffer & dest start address = MCBSPA DXR // DMA_configAddresses(DMA_CH1_BASE,(const void*)(MCBSPA_BASE + MCBSP_O_DXR2), (const void*)(&txData[0])); // // Clear peripheral interrupt event flag. // DMA_clearTriggerFlag(DMA_CH1_BASE); // // Clear sync error flag. // DMA_clearErrorFlag(DMA_CH1_BASE); // // Configure wrap size to maximum to avoid wrapping. // DMA_configWrap(DMA_CH1_BASE, 0x10000U, 0, 0x10000U, 0); // // Enable channel interrupt. // DMA_enableInterrupt(DMA_CH1_BASE); // // Interrupt at end of the transfer. // DMA_setInterruptMode(DMA_CH1_BASE, DMA_INT_AT_END); // // Enable selected peripheral trigger to start a DMA transfer on DMA // channel 1. // DMA_enableTrigger(DMA_CH1_BASE); // // Configure DMA trigger source as McBSPA Tx EVT. // DMA_configMode(DMA_CH1_BASE, DMA_TRIGGER_MCBSPAMXEVT, 0); // // Clear any spurious Peripheral interrupts flags. // DMA_clearTriggerFlag(DMA_CH1_BASE);这是DMA的配置
void initMcBSPA() { // // Reset FS generator, sample rate generator, transmitter & receiver. // McBSP_resetFrameSyncLogic(MCBSPA_BASE); McBSP_resetSampleRateGenerator(MCBSPA_BASE); McBSP_resetTransmitter(MCBSPA_BASE); McBSP_resetReceiver(MCBSPA_BASE); // // Set Rx sign-extension and justification mode.设置左对齐,补充零 // McBSP_setRxSignExtension(MCBSPA_BASE, MCBSP_LEFT_JUSTIFY_FILL_ZER0); // // Enable DLB mode. Comment out for non-DLB mode. // //McBSP_enableLoopback(MCBSPA_BASE); // // Set Rx & Tx delay to 1 cycle. 发送和接受数据都延迟0位 // McBSP_setRxDataDelayBits(MCBSPA_BASE, MCBSP_DATA_DELAY_BIT_0); McBSP_setTxDataDelayBits(MCBSPA_BASE, MCBSP_DATA_DELAY_BIT_0); // // Set CLKX & FSX source as sample rate generator. 选择发送时钟和帧同步都来自于内部时钟 // McBSP_setTxClockSource(MCBSPA_BASE, MCBSP_INTERNAL_TX_CLOCK_SOURCE); McBSP_setTxFrameSyncSource(MCBSPA_BASE, MCBSP_TX_INTERNAL_FRAME_SYNC_SOURCE); McBSP_setRxFrameSyncSource(MCBSPA_BASE, MCBSP_RX_EXTERNAL_FRAME_SYNC_SOURCE); McBSP_setRxClockSource(MCBSPA_BASE, MCBSP_EXTERNAL_RX_CLOCK_SOURCE); // // Configure McBSP data behaviour. 设置为单相帧,每个字有32位,每个帧有4个字 // McBSP_setRxDataSize(MCBSPA_BASE, MCBSP_PHASE_ONE_FRAME, MCBSP_BITS_PER_WORD_32, 3); McBSP_setTxDataSize(MCBSPA_BASE, MCBSP_PHASE_ONE_FRAME, MCBSP_BITS_PER_WORD_32, 3); // // Set frame-sync pulse period. // McBSP_setFrameSyncPulsePeriod(MCBSPA_BASE, 127); // // Set frame-sync pulse width. // McBSP_setFrameSyncPulseWidthDivider(MCBSPA_BASE, 0); // // Set the trigger source for internally generated frame-sync pulse. 发送帧同步由采样率生成器产生 // McBSP_setTxInternalFrameSyncSource(MCBSPA_BASE, MCBSP_TX_INTERNAL_FRAME_SYNC_SRG); // // Set LSPCLK as input source for sample rate generator. // McBSP_setTxSRGClockSource(MCBSPA_BASE, MCBSP_SRG_TX_CLOCK_SOURCE_LSPCLK); // McBSP_setRxSRGClockSource(MCBSPA_BASE, MCBSP_SRG_RX_CLOCK_SOURCE_MCLKX_PIN); // // Set Divide down value for CLKG. // McBSP_setSRGDataClockDivider(MCBSPA_BASE, 3); // // Set no external clock sync for CLKG. // McBSP_disableSRGSyncFSR(MCBSPA_BASE); // // Enable Tx and Rx interrupts. // McBSP_enableRxInterrupt(MCBSPA_BASE); McBSP_enableTxInterrupt(MCBSPA_BASE); // // Wait for CPU cycles equivalent to 2 SRG cycles-init delay. // Total cycles required = 2*(SYSCLK/LSPCLK). In this example // LSPCLK = SYSCLK/4. // MCBSP_CYCLE_NOP(8); // // Enable Sample rate generator and wait for at least 2 CLKG clock cycles. // McBSP_enableSampleRateGenerator(MCBSPA_BASE); // // Wait for CPU cycles equivalent to 2 CLKG cycles-init delay. // Total cycles required = 2*(SYSCLK/(LSPCLK/(1+CLKGDV_VAL))). In this // example LSPCLK = SYSCLK/4 and CLKGDV_VAL = 1. // MCBSP_CYCLE_NOP(16); // // Release Rx, Tx from reset. // McBSP_enableReceiver(MCBSPA_BASE); McBSP_enableTransmitter(MCBSPA_BASE); McBSP_enableFrameSyncLogic(MCBSPA_BASE); }这是mcbsp的配置
请问我应该如何去配置