Part Number: TMS320F280037
**** Build of configuration Debug for project F280037_BOOT ****
"D:\\ti\\ccs1220\\ccs\\utils\\bin\\gmake" -k -j 16 all -O
Building target: "F280037_BOOT.out"
Invoking: C2000 Linker
"D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/bin/cl2000" -v28 -ml -mt --float_support=fpu32 --advice:performance=all -g --relaxed_ansi --diag_warning=225 --diag_wrap=off --display_error_number --set_error_limit=3 --verbose_diagnostics --gen_func_subsections=on --abi=coffabi -z -m"F280037_BOOT.map" --stack_size=0x400 --warn_sections -i"D:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/include" -i"E:/0.MCU_Code/00.CCS12/F280037/F280037_BOOT" --reread_libs --diag_wrap=off --display_error_number --verbose_diagnostics --xml_link_info="F280037_BOOT_linkInfo.xml" --entry_point=code_start --rom_model -o "F280037_BOOT.out" "./source/ISO15765_UDS.obj" "./source/KADD008_U2_PFCSciDownload.obj" "./source/boot_eeprom.obj" "./source/boot_main.obj" "./source/f28003x_can.obj" "./source/f28003x_codestartbranch.obj" "./source/f28003x_cputimers.obj" "./source/f28003x_defaultisr.obj" "./source/f28003x_globalvariabledefs.obj" "./source/f28003x_gpio.obj" "./source/f28003x_i2c.obj" "./source/f28003x_memcopy.obj" "./source/f28003x_piectrl.obj" "./source/f28003x_pievect.obj" "./source/f28003x_ram.obj" "./source/f28003x_sci.obj" "./source/f28003x_spi.obj" "./source/f28003x_sysctrl.obj" "./source/f28003x_usdelay.obj" "./source/flashapi_programming.obj" "../28003x_generic_flash_lnk.cmd" "../FAPI_F28003x_COFF_v1.58.10.lib" "../f28003x_headers_nonBIOS.cmd" "../rts2800_fpu32.lib" -l"E:/0.MCU_Code/00.CCS12/F280037/F280037_BOOT/FAPI_F28003x_COFF_v1.58.10.lib" -l"E:/0.MCU_Code/00.CCS12/F280037/F280037_BOOT/rts2800_fpu32.lib"
<Linking>
"../28003x_generic_flash_lnk.cmd", line 103: error #10099-D: program will not fit into available memory, or the section contains a call site that requires a trampoline that can't be generated for this section. placement with alignment/blocking fails for section "bootupdate" size 0x2 page 0. Available memory ranges:
FLASH_BOOT_ENTRY size: 0x2 unused: 0x2 max hole: 0x2
bootupdate : > FLASH_BOOT_ENTRY, ALIGN(8)
warning #10063-D: entry-point symbol other than "_c_int00" specified: "code_start"
error #10010: errors encountered during linking; "F280037_BOOT.out" not built
>> Compilation failure
makefile:160: recipe for target 'F280037_BOOT.out' failed
gmake[1]: *** [F280037_BOOT.out] Error 1
makefile:156: recipe for target 'all' failed
gmake: *** [all] Error 2
**** Build Finished ****
28003x_generic_flash_lnk.cmd:
BEGIN : origin = 0x00080000, length = 0x00000002
FLASH_BOOT_ENTRY : origin = 0x00080002, length = 0x00000002
FLASH_BOOT : origin = 0x00080004, length = 0x00003FFC
bootupdate : > FLASH_BOOT_ENTRY, ALIGN(8)
f28003x_codestartbranch.asm:
.sect "bootupdate"
Boot_Update_Entry_Point:
LB _c_int00