Other Parts Discussed in Thread: C2000WARE
EALLOW;
LinbRegs.SCIGCR0.bit.RESET = 0; // Into reset,正在复位
LinbRegs.SCIGCR0.bit.RESET = 1; // Out of reset,关复位
LinbRegs.SCIGCR1.bit.SWnRST = 0; // Into software reset
LinbRegs.SCIPIO0.bit.TXFUNC = 1;
LinbRegs.SCIPIO0.bit.RXFUNC = 1;
LinbRegs.LIN_GLB_INT_CLR.bit.INT0_FLG_CLR = 1;
LinbRegs.LIN_GLB_INT_CLR.bit.INT1_FLG_CLR = 1;
// Enable Global interrupts
LinbRegs.LIN_GLB_INT_EN.bit.GLBINT0_EN = 1;
LinbRegs.LIN_GLB_INT_EN.bit.GLBINT1_EN = 1;
//SCI Configurations
LinbRegs.SCIGCR1.bit.COMMMODE = 0; // Idle-Line Mode
LinbRegs.SCIGCR1.bit.TIMINGMODE = 1; // Asynchronous Timing
LinbRegs.SCIGCR1.bit.PARITYENA = 0; // No Parity Check
LinbRegs.SCIGCR1.bit.PARITY = 0; // Odd Parity
LinbRegs.SCIGCR1.bit.STOP = 0; // 0=One Stop Bit
LinbRegs.SCIGCR1.bit.CLK_MASTER = 1; // Enable SCI Clock
LinbRegs.SCIGCR1.bit.LINMODE = 0; // SCI Mode
LinbRegs.SCIGCR1.bit.SLEEP = 0; // Ensure Out of Sleep
LinbRegs.SCIGCR1.bit.ADAPT = 0; //auto baudrate
LinbRegs.SCIGCR1.bit.MBUFMODE = 0; //0和1都一样
LinbRegs.SCIGCR1.bit.LOOPBACK = 0; // External Loopback
LinbRegs.SCIGCR1.bit.CONT = 1; // Continue on Suspend in Emulation Mode
LinbRegs.SCIGCR1.bit.RXENA = 1; // Enable RX
LinbRegs.SCIGCR1.bit.TXENA = 1; // Enable TX
LinaRegs.IODFTCTRL.bit.IODFTENA = 0x0;
LinbRegs.SCIGCR2.bit.POWERDOWN = 0;
//Ensure IODFT is disabled
LinbRegs.IODFTCTRL.bit.IODFTENA = 0x0;
//Set transmission length )
LinbRegs.SCIFORMAT.bit.bitOfCHAR = 7; // Eight bits
LinbRegs.SCIFORMAT.bit.LENGTH = 1; // 0=1 byte
//Set baudrate
//100M cpu,25M 低速外围频率 ,9600 baudrate
LinbRegs.BRSR.bit.SCI_LIN_PSL = 161;
LinbRegs.BRSR.bit.SCI_LIN_PSH = 0;
LinbRegs.BRSR.bit.M = 12;
LinbRegs.SCISETINT.bit.SETTXINT = 1; // Enable TX interrupt,要发送的时候再打开。
LinbRegs.SCISETINT.bit.SETRXINT = 1; // Enable RX interrupt
LinbRegs.SCIGCR1.bit.SWnRST = 1; // bring out of software reset
EDIS;
发给PC
if (LinbRegs.SCIFLR.bit.TXRDY == 1 && LinbRegs.SCIFLR.bit.TXEMPTY == 1)
{
LinbRegs.SCITD.bit.TD = 0xAA;
}
从PC收到
if (LinbRegs.SCIFLR.bit.RXRDY == 1)
{
rx2_char = LinbRegs.SCIRD.bit.RD & 0xff; // Read data
}