Part Number: TMS320F280045
Other Parts Discussed in Thread: SYSCONFIG, C2000WARE
gmake: *** [build-1516305375] Error 1
Building file: "../libraries/position_sensing/tformat/source/pm_tformat_f28004x.syscfg"
Invoking: SysConfig
"D:/ti/ccs/utils/sysconfig_1.14.0/sysconfig_cli.bat" --script "D:/ly_workspace/code/is06_torque_control/is06_torque_control/libraries/position_sensing/tformat/source/pm_tformat_f28004x.syscfg" -o "syscfg" --compiler ccs
Usage:
cli [-o <dir>] [-s <file>] [-u <string>] [-b <name>] [-d <name>] [-p <name>] [-r <name>] [--treatWarningsAsErrors] [--quiet -q] <script>
cli --help
cli --version
example: cli -s meta_data/sdk.json -d MSP432P401R scripts/two_uarts.js
example: -s sdk.json -d MSP432P401R -o ./display_cfg sdk/cfgs/display.syscfg
Note that the all arguments other than '--help' and '--version' may also be
specified via the script with an embedded @cliArgs comment directive.
E.g. // @cliArgs -d MSP432P401R
If an argument is embedded in a script and explicitly specified via the CLI
then precedence is given to the CLI arguments. Additionally, specifying
"--board" or "--device" on the CLI will override any "--board" and "--device"
argume
nts specified in the script.
libraries/position_sensing/tformat/source/subdir_rules.mk:23: recipe for target 'build-415396017' failed
Invalid argument '--product': No product with name "C2000WARE" and version "4.02.00.00" found