Part Number: TMS320F280025C
CMPSS触发TZ中断,可以单独关闭EPWMA,EPWMB吗?我现在的代码会同时关闭EPWMA和EPWMB.我想单独关闭A或者B
{
// Enable CMPSS and configure the negative input signal to come from the DAC
CMPSS_enableModule(CMPSS3_BASE);
// Use VDDA as the reference for the DAC and set DAC value to midpoint for arbitrary reference.
CMPSS_configDAC(CMPSS3_BASE, CMPSS_DACREF_VDDA);
ASysCtl_selectCMPLPMux(ASYSCTL_CMPLPMUX_SELECT_3, 3);//LDr2
// Configure the output signals. Both CTRIPH will be fed by the asynchronous comparator output.
//LDr1
CMPSS_configHighComparator(CMPSS3_BASE, CMPSS_INSRC_DAC); // Threshold drive by GPIO or input DAC
CMPSS_setDACValueHigh(CMPSS3_BASE, max_dac_cmpss); // Define threshold
CMPSS_configOutputsHigh(CMPSS3_BASE, CMPSS_TRIP_SYNC_COMP); // Set output comparator (synchronous or asynchronous)
//LDr2
CMPSS_configLowComparator(CMPSS3_BASE, CMPSS_INSRC_DAC); // Threshold drive by GPIO or input DAC
CMPSS_setDACValueLow(CMPSS3_BASE, max_dac_cmpss); // Define threshold
CMPSS_configOutputsLow(CMPSS3_BASE, CMPSS_TRIP_SYNC_COMP); // Set output comparator (synchronous or asynchronous)
// Configure TRIP to be CTRIP1H using the ePWM X-BAR. Attach CMPSS output to TRIPINx via EPWMXBAR module
XBAR_setEPWMMuxConfig(XBAR_TRIP8, XBAR_EPWM_MUX05_CMPSS3_CTRIPL);//LDr2
XBAR_enableEPWMMux(XBAR_TRIP8, XBAR_MUX05);//LDr2
EPWM_selectDigitalCompareTripInput(base, EPWM_DC_TRIP_TRIPIN8, EPWM_DC_TYPE_DCBH);
EPWM_setTripZoneDigitalCompareEventCondition(base, EPWM_TZ_DC_OUTPUT_B1, EPWM_TZ_EVENT_DCXH_HIGH);
EPWM_setTripZoneAction(base, EPWM_TZ_ACTION_EVENT_TZB, EPWM_TZ_ACTION_LOW);
EPWM_enableTripZoneSignals(base, EPWM_TZ_SIGNAL_DCBEVT1);
EPWM_forceTripZoneEvent(base,EPWM_TZ_FORCE_EVENT_DCBEVT1);
EPWM_clearOneShotTripZoneFlag(base,EPWM_TZ_OST_FLAG_DCBEVT1);
EPWM_clearTripZoneFlag(base, (EPWM_TZ_INTERRUPT | EPWM_TZ_FLAG_DCBEVT1));
}


这样配置还是会同时关闭EPWM2A,EPWM2B