在F28035手册中,有3个地方提到了引脚电流:
1、“Absolute Maximum Ratings”中定义最大输入/输出钳位电流为+-20mA。
2、”Recommended Operating Conditions“中约束High-level output source current, VOH = VOH(MIN) , IOH=-4mA~-8mA(group 2);Low-level output sink current, VOL = VOL(MAX), IOL=4mA-8mA(group 2)。
3、“Electrical Characteristics”中约束Output current, pullup or pulldown disabled IOZ = +-2uA。
第一个问题:3个电流的差异比较大,设计中是否是按照“Recommended Operating Conditions”中规定的电流来设计?
第二个问题:因为F28035 的GPIO内部没有下拉,只有上拉,那么第3条是不是说,如果不使能内部上拉,只有-2uA的拉电流能力,+2uA的灌电流能力?