我在用CCS5.2编译先前已经编译成功的文件,并且这些代码下到开发板上是能够用的,但是现在编译每一个源代码时都出现错误,特意人为制造错误时,编译并没有检测到错误,下面是一部分错误
Command-line error: cannot open command file '\\0599216': Invalid argument
1 catastrophic error detected in this compilation.
Compilation terminated.
>> Compilation failure
gmake: *** [source/DSP2803x_SysCtrl.obj] Error 1
'Building file: ../source/DSP2803x_usDelay.asm'
'Invoking: C2000 Compiler'
"C:/ti/ccsv5/tools/compiler/c2000_6.2.0/bin/cl2000" -v28 -ml -mt --cla_support=cla0 --include_path="C:/ti/ccsv5/tools/compiler/c2000_6.2.0/include" --include_path="E:/New Laser Project/ASignal/include" -g --diag_warning=225 --display_error_number --diag_wrap=off --preproc_with_compile --preproc_dependency="source/DSP2803x_usDelay.pp" --obj_directory="source" "../source/DSP2803x_usDelay.asm"
ERROR! : [E1000] Cannot open command file '\\0478814': Invalid argument
ERROR! : [E1000] Cannot open source file : No such file or directory
>> Compilation failure
gmake: *** [source/DSP2803x_usDelay.obj] Error 1
gmake: Target `all' not remade because of errors.
请问有谁知道这个问题怎么解决不??