各位工程师好:
本人使用2048线的编码器,采用28335的eQEP计算电机转速,在程序复位(使用看门狗复位)之后,会遇到捕获编码器Z信号(index信号)失败的现象,而编码器A/B信号的捕获是正常的,阅读了TI文档,发现有这的描述
Quadrature encoders from different manufacturers come with two forms of index pulse (gated index pulse or ungated index pulse) as shown in Figure 3. A nonstandard form of index pulse is ungated. In the ungated configuration, the index edges are not necessarily coincident with A and B signals. The gated index pulse is aligned to any of the four quadrature edges and width of the index pulse and can be equal to a quarter, half, or full period of the quadrature signal.
对于文档我的理解也就是说index信号捕获和时序有关,因为芯片处于 ungated状态了,也就是截止状态了。所以更改了程序,在检测捕获A、B、Z的IO口电平信号在特定电平的情况下(例如A= 1,B=1,Z=0)才启动eQEP的配置,但是仍然没有解决捕获编码器Z信号(index信号)失败的现象。请问上面的理解正确吗,对于编码器捕获index信号的失败的原因有哪些?有没有好的解决办法,谢谢!