Part Number: TMS320F28379D
Other Parts Discussed in Thread: TIDM-02014
我的定时器控制周期是20us,中断函数中有三个adc采样函数,通过设置引脚高低电平并用逻辑分析仪查看,发现中断函数执行时间接近19us,取消采样函数之后时间会大大降低
中断中的使用
vol_A0 = (float)Adc_a0_get()*3.0/65535.0; //交流电压值
vol_A1 = (float)Adc_a1_get()*3.0/65535.0; //交流电流值
vol_B0 = (float)Adc_a1_get()*3.0/65535.0; //直流电压值
adc的初始化:
void ConfigureADC(void)
{
EALLOW;
//
//write configurations
//
AdcaRegs.ADCCTL2.bit.PRESCALE = 1; //set ADCCLK divider to /4
AdcbRegs.ADCCTL2.bit.PRESCALE = 1; //set ADCCLK divider to /4
AdcSetMode(ADC_ADCA, ADC_RESOLUTION_16BIT, ADC_SIGNALMODE_SINGLE);
AdcSetMode(ADC_ADCB, ADC_RESOLUTION_16BIT, ADC_SIGNALMODE_SINGLE);
//
//Set pulse positions to late
//
AdcaRegs.ADCCTL1.bit.INTPULSEPOS = 1;
AdcbRegs.ADCCTL1.bit.INTPULSEPOS = 1;
//
//power up the ADCs
//
AdcaRegs.ADCCTL1.bit.ADCPWDNZ = 1;
AdcbRegs.ADCCTL1.bit.ADCPWDNZ = 1;
//
//delay for 1ms to allow ADC time to power up
//
DELAY_US(1000);
EDIS;
}
//
// SetupADCSoftware - Setup ADC channels and acquisition window
//
void SetupADCSoftware(void)
{
Uint16 acqps;
//
//determine minimum acquisition window (in SYSCLKS) based on resolution
//
if(ADC_RESOLUTION_12BIT == AdcaRegs.ADCCTL2.bit.RESOLUTION)
{
acqps = 14; //75ns
}
else //resolution is 16-bit
{
acqps = 63; //320ns
}
//
//Select the channels to convert and end of conversion flag
//ADCA
//
EALLOW;
AdcaRegs.ADCSOC0CTL.bit.CHSEL = 0; //SOC0 will convert pin A0
AdcaRegs.ADCSOC0CTL.bit.ACQPS = acqps; //sample window is acqps +
//1 SYSCLK cycles
AdcaRegs.ADCSOC1CTL.bit.CHSEL = 1; //SOC1 will convert pin A1
AdcaRegs.ADCSOC1CTL.bit.ACQPS = acqps; //sample window is acqps +
//1 SYSCLK cycles
AdcaRegs.ADCINTSEL1N2.bit.INT1SEL = 1; //end of SOC1 will set INT1 flag
AdcaRegs.ADCINTSEL1N2.bit.INT1E = 1; //enable INT1 flag
AdcaRegs.ADCINTFLGCLR.bit.ADCINT1 = 1; //make sure INT1 flag is cleared
//ADCB
AdcbRegs.ADCSOC0CTL.bit.CHSEL = 0; //SOC0 will convert pin B0
AdcbRegs.ADCSOC0CTL.bit.ACQPS = acqps; //sample window is acqps +
//1 SYSCLK cycles
AdcbRegs.ADCSOC1CTL.bit.CHSEL = 1; //SOC1 will convert pin B1
AdcbRegs.ADCSOC1CTL.bit.ACQPS = acqps; //sample window is acqps +
//1 SYSCLK cycles
AdcbRegs.ADCINTSEL1N2.bit.INT1SEL = 1; //end of SOC1 will set INT1 flag
AdcbRegs.ADCINTSEL1N2.bit.INT1E = 1; //enable INT1 flag
AdcbRegs.ADCINTFLGCLR.bit.ADCINT1 = 1; //make sure INT1 flag is cleared
EDIS;
}
中断里用到的函数的定义
Uint16 Adc_a0_get(void)
{
//start conversions immediately via software, ADCA
//
AdcaRegs.ADCSOCFRC1.all = 0x0003; //SOC0 and SOC1
//
//wait for ADCA to complete, then acknowledge flag
//
while(AdcaRegs.ADCINTFLG.bit.ADCINT1 == 0);
AdcaRegs.ADCINTFLGCLR.bit.ADCINT1 = 1;
AdcaResult0 = AdcaResultRegs.ADCRESULT0;
return AdcaResult0;
}