Part Number: MSP430FR6043
const USS_App_AddlTXSequence_t addtlTXSeqs[USS_APP_ADDTL_TX_SEQUENCES_MAX] =
{
// Sequence #1
// 2 trill pulses
// X-pulse #1 = 1 @300kHz (with 80Mhz PLL) @ 571k
// E-pulse #1 = 1 @400kHz (with 80Mhz PLL) @ 667k
// X-pulse #2 = 2 @500kHz (with 80Mhz PLL) @ 800k
// E-pulse #2 = 3 @800kHz (with 80Mhz PLL) @ 1M
{
.numTrillCycles = 2,
.xpulse = { 1, 2 },
.xhper = { 133, 80 }, // 80Mhz / (133+133) = ~300kHz
.xlper = { 133, 80 }, // 80Mhz / (80+80) = 500kHz
.epulse = { 1, 3 },
.ehper = { 100, 50 }, // 80Mhz / (100+100) = 400kHz
.elper = { 100, 50 }, // 80Mhz / (50+50) = 800kHz
.binPatternLen = 25, // 25 counts of binary pattern at 8Mhz
.binPattern =
{ 1,1,1,-1,-1,-1,1,1,1,-1,-1,1,1,-1,-1,1,1,-1,-1,1,-1,1,-1,1,-1},
}
};
程序中,发射波的频率和binPatternLen ,binPattern 的关系是什么?如果修改发射波的频率,那binPatternLen ,binPattern这两个参数怎么修改相应的值?