Description Resource Path Location Type
<a href="file:/D:/Program%20Files/ccs/ccsv5/tools/compiler/dmed/HTML/10099.html">#10099-D</a> program will not fit into lnk_msp430g2553.cmd /zhangxu_dwei1 line 56 C/C++ Problem
"./lnk.cmd", line 48: error #10099-D: program will not fit into available
memory. placement with alignment fails for section ".text" size 0x2b12 .
Available memory ranges:
FLASH size: 0x1000 unused: 0xe56 max hole: 0xe56
.cmd文件中
RAM : origin = 0x0200, length = 0x0200
INFOA : origin = 0x10C0, length = 0x0040
INFOB : origin = 0x1080, length = 0x0040
INFOC : origin = 0x1040, length = 0x0040
INFOD : origin = 0x1000, length = 0x0040
FLASH : origin = 0xC000, length = 0x3FE0
.map文件中
name origin length used unused attr fill
---------------------- -------- --------- -------- -------- ---- --------
SFR 00000000 00000010 00000000 00000010 RWIX
PERIPHERALS_8BIT 00000010 000000f0 00000000 000000f0 RWIX
PERIPHERALS_16BIT 00000100 00000100 00000000 00000100 RWIX
RAM 00000200 00000200 000001c0 00000040 RWIX
INFOD 00001000 00000040 00000000 00000040 RWIX
INFOC 00001040 00000040 00000000 00000040 RWIX
INFOB 00001080 00000040 00000000 00000040 RWIX
INFOA 000010c0 00000040 00000000 00000040 RWIX
FLASH 0000c000 00003fe0 00001250 00002d90 RWIX
FLASH 中还有00002d90未用, 而 ".text" size 0x2b12 为什么会报错呢?(主要是加入了幂函数 pow()后就报错了)