#include "msp430g2553.h"
void main(void)
{
WDTCTL = WDTPW + WDTHOLD; // Stop WDT
P1DIR = 0xFF; // All P1.x outputs
P1OUT = 0; // All P1.x reset
P2DIR = 0xFF; // All P2.x outputs
P2OUT = 0; // All P2.x reset
P1SEL = BIT1 + BIT2 ; // P1.1 = RXD, P1.2=TXD
P1SEL2= BIT1 + BIT2 ; // P1.1 = RXD, P1.2=TXD
P3DIR = 0xFF; // All P3.x outputs
P3OUT = 0; // All P3.x reset
UCA0CTL1 |= UCSSEL_1; // CLK = ACLK
UCA0BR0 = 0x03; // 32kHz/9600 = 3.41
UCA0BR1 = 0x00; //
UCA0MCTL = UCBRS1 + UCBRS0; // Modulation UCBRSx = 3
UCA0CTL1 &= ~UCSWRST; // **Initialize USCI state machine**
IE2 |= UCA0RXIE; // Enable USCI_A0 RX interrupt
__bis_SR_register(GIE); // Enter LPM3, interrupts enabled
}
// Echo back RXed character, confirm TX buffer is ready first
#pragma vector=USCIAB0RX_VECTOR
__interrupt void USCI0RX_ISR(void)
{
while (!(IFG2&UCA0TXIFG)); // USCI_A0 TX buffer ready?
UCA0TXBUF = UCA0RXBUF; // TX -> RXed character
}
串口接收中断进不去,串口调试助手看不到数据
谢谢您的回答.
我现在能够正常操作了,但是我用外部接PL2303电平转换的串口调试操作的,能够发送数据进入中断,但是用LanuchPad的电源线自带的虚拟串口却不能用,能解释下吗?谢谢
另外,我在写硬件SPI的时候感觉有很多问题,您能够发个硬件SPI的例程给我看看吗?谢谢啦