Other Parts Discussed in Thread: MSP-EXP430F5529LP, ENERGIA
Energia: 1.6.10E18 (Windows 7), 开发板:"MSP-EXP430F5529LP"
<command-line>:0:12: warning: missing whitespace after the macro name [enabled by default]
D:\Download\plusesensor\plusesensor\energia\demo\demo.ino:38:0: warning: "false" redefined [enabled by default]
D:\Download\energia-1.6.10E18-windows\energia-1.6.10E18\hardware\energia\msp430\cores\msp430/Energia.h:41:0: note: this is the location of the previous definition
D:\Download\plusesensor\plusesensor\energia\demo\demo.ino:39:0: warning: "true" redefined [enabled by default]
D:\Download\energia-1.6.10E18-windows\energia-1.6.10E18\hardware\energia\msp430\cores\msp430/Energia.h:40:0: note: this is the location of the previous definition
项目使用了 5,692 字节,占用了 (4%) 程序存储空间。最大为 131,072 字节。
全局变量使用了284字节,(3%)的动态内存,余留7,908字节局部变量。最大为8,192字节。
DSLite version 6.2.1.1595
Configuring Debugger (may take a few minutes on first launch)...
Initializing Register Database...
Initializing: MSP430
error: MSP430: Error initializing emulator: Interface Communication error
error: MSP430: Error initializing emulator: Interface Communication error
Failed: MSP430: Error initializing emulator: Interface Communication error
一烧写程序就出现这样的问题,是开发板已经坏了么???