Other Parts Discussed in Thread: MSP430F1232
汇编程序, RSEG定义RAM变量段报错(IAR-V5.10,MSP430F1232)
编译能通过,但连接报错!
程序:(附件有此程序的IAR工程)
#include "msp430f1232.h" ; #define controlled include file
NAME main ; module name
PUBLIC main ; make the main label vissible
; outside this module
RSEG UDATASEGMENT
TEMP_VOL DS 2
TEMP_BKU DS 2
ORG 0FFFEh
DC16 init ; set reset vector to 'init' label
RSEG CSTACK ; pre-declaration of segment
RSEG CODE ; place program in 'CODE' segment
init: MOV #SFE(CSTACK), SP ; set up stack
MOV #0005H,TEMP_VOL
MOV #0005H,TEMP_BKU
main: NOP ; main program
MOV.W #WDTPW+WDTHOLD,&WDTCTL ; Stop watchdog timer
JMP $ ; jump to current location '$'
; (endless loop)
END
报错:
Fatal Error[e72]: Segment UDATASEGMENT must be defined in a segment definition option (-Z, -b or -P)
Fatal! Execution terminated...
Error while running Linker