Other Parts Discussed in Thread: MSP430AFE253
我的运放是±6V供电的,正常的信号电压在cpu允许的范围之内。
如果因意外,将±6V的模拟信号送到cpu的模拟输入端(我知道超范围信号无法测量),会导致芯片损坏吗?
------------------------------------------------------------
datasheet中有:Voltage applied to any pin -0.3V ~ Vcc+0.3V
但datasheet中也有:
A)Diode current at any device terminal ±2mA
B)Input impedance (one input pin to AVSS) 70KΩ ~ 200KΩ
可否认为每个引脚都有对电源的钳位二极管,模拟输入阻抗又比较高,高出电源电压的模拟信号并不会导致芯片损坏?