Other Parts Discussed in Thread: MSP430F5529
#include <msp430f5529.h>
int main(void)
{ WDTCTL = WDTPW + WDTHOLD; // Stop WDT
P7DIR |= BIT7; // MCLK set out to pins
P7SEL |= BIT7;
P2DIR |= BIT0+BIT1; // P2.0 and P2.1 output
P2SEL |= BIT0+BIT1; // P2.0 and P2.1 options select
TA1CCR0 = 512-1; // PWM Period
TA1CCTL1 = OUTMOD_7; // CCR1 reset/set
TA1CCR1 = 384; // CCR1 PWM duty cycle
TA1CCTL2 = OUTMOD_7; // CCR2 reset/set
TA1CCR2 = 128; // CCR2 PWM duty cycle
TA1CTL = TASSEL_2 + MC_1 + TACLR; // SMCLK, up mode, clear TAR
__bis_SR_register(LPM0_bits); // Enter LPM0
__no_operation(); // For debugger
}
在示波器没有看到MCLK ?P7.7