Other Parts Discussed in Thread: MSP430F149
**** Build of configuration Debug for project huxi_LED ****
"C:\\ti\\ccs720\\ccsv7\\utils\\bin\\gmake" -k -j 4 all -O
'Building target: huxi_LED.out'
'Invoking: MSP430 Linker'
"C:/ti/ccs720/ccsv7/tools/compiler/ti-cgt-msp430_16.9.3.LTS/bin/cl430" -vmsp --use_hw_mpy=16 --advice:power=all --define=__MSP430F149__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number -z -m"huxi_LED.map" --heap_size=80 --stack_size=80 -i"C:/ti/ccs720/ccsv7/ccs_base/msp430/include" -i"C:/ti/ccs720/ccsv7/tools/compiler/ti-cgt-msp430_16.9.3.LTS/lib" -i"C:/ti/ccs720/ccsv7/tools/compiler/ti-cgt-msp430_16.9.3.LTS/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="huxi_LED_linkInfo.xml" --use_hw_mpy=16 --rom_model -o "huxi_LED.out" "./main.obj" "./src/TA_PWM.obj" "./src/breath_lamp_event.obj" "./src/breath_lamp_globalt.obj" "../lnk_msp430f149.cmd" -llibc.a
<Linking>
undefined first referenced
symbol in file
--------- ----------------
TA0_PWM_SetPeriod ./main.obj
bright ./src/breath_lamp_event.obj
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking; "huxi_LED.out" not built
remark #10372-D: (ULP 4.1) Detected uninitialized Port 2 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins.
remark #10372-D: (ULP 4.1) Detected uninitialized Port 3 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins.
remark #10372-D: (ULP 4.1) Detected uninitialized Port 4 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins.
remark #10372-D: (ULP 4.1) Detected uninitialized Port 5 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins.
remark #10372-D: (ULP 4.1) Detected uninitialized Port 6 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins.
>> Compilation failure
makefile:146: recipe for target 'huxi_LED.out' failed
gmake[1]: *** [huxi_LED.out] Error 1
gmake[1]: Target 'secondary-outputs' not remade because of errors.
makefile:142: recipe for target 'all' failed
gmake: *** [all] Error 2
**** Build Finished ****