#include <msp430g2452.h>
void main(void)
{
WDTCTL = WDTPW + WDTHOLD; // Stop WDT
P1DIR |= 0x01; // P1.0 output
CCTL0 = CCIE; // CCR0 interrupt enabled
CCR0 = 50000;
TACTL = TASSEL_2 + MC_1; // SMCLK, upmode
_BIS_SR(LPM0_bits + GIE); // Enter LPM0 w/ interrupt
}
// Timer A0 interrupt service routine
#pragma vector=TIMER0_A0_VECTOR
__interrupt void Timer_A (void)
{
P1OUT ^= 0x01; // Toggle P1.0
}
********************************************************************************************************************
#include <msp430g2452.h>
void main(void)
{
WDTCTL = WDTPW + WDTHOLD; // Stop WDT
P1DIR |= 0x01; // P1.0 output
CCTL1 = CCIE; // CCR1 interrupt enabled
CCR1 = 50000;
TACTL = TASSEL_2 + MC_2; // SMCLK, Contmode
_BIS_SR(LPM0_bits + GIE); // Enter LPM0 w/ interrupt
}
// Timer_A3 Interrupt Vector (TA0IV) handler
#pragma vector=TIMER0_A1_VECTOR
__interrupt void Timer_A(void)
{
switch( TA0IV )
{
case 2: // CCR1
{
P1OUT ^= 0x01; // Toggle P1.0
CCR1 += 50000; // Add Offset to CCR1
}
break;
case 4: break; // CCR2 not used
case 10: break; // overflow not used
}
}
我想问一下,这两个程序分别用的是TACCR0和TACCR1计数器哦
为什么一个用增计数模式,一个用连续模式呢,他们的计数值都是50000啊
这两个程序中断发生的时间上区别吧
求指教