Other Parts Discussed in Thread: MSP430FR2033
Hi all:
我在使用MSP430FR2033时需要使用ADC测量一个电压,打算多次测量取平均值,发现采集的数据数量少于预期的数量,但单步调试是正常的,这有可能是什么问题呢?
代码如下:
1、调用:
unsigned int read_angle_value(void)
{
unsigned char i;
unsigned char num = 10;
unsigned int angle_temp = 0;
//num = angle_num;
// Configure ADC A9 pin
SYSCFG2 |= ADCPCTL9;
adc_repeat_single_channel_vcc(ADCINCH_9, 10, angle_value);
for (i = 0; i < num; i++) {
angle_temp = angle_temp + angle_value[i];
}
angle_temp = angle_temp / num;
return angle_temp;
}
2、ADC初始化程序:
unsigned int *ADC_Result;
unsigned char ADC_Count;
unsigned int read_angle_value(void)
{
unsigned char i;
unsigned char num = 10;
unsigned int angle_temp = 0;
//num = angle_num;
// Configure ADC A9 pin
SYSCFG2 |= ADCPCTL9;
adc_repeat_single_channel_vcc(ADCINCH_9, 10, angle_value);
for (i = 0; i < num; i++) {
angle_temp = angle_temp + angle_value[i];
}
angle_temp = angle_temp / num;
return angle_temp;
}
3、中断处理程序
// ADC interrupt service routine
#if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__)
#pragma vector=ADC_VECTOR
__interrupt void ADC_ISR(void)
#elif defined(__GNUC__)
void __attribute__ ((interrupt(ADC_VECTOR))) ADC_ISR (void)
#else
#error Compiler not supported!
#endif
{
switch(__even_in_range(ADCIV,ADCIV_ADCIFG))
{
case ADCIV_NONE:
break;
case ADCIV_ADCOVIFG:
break;
case ADCIV_ADCTOVIFG:
break;
case ADCIV_ADCHIIFG:
ADCIFG &= ~ADCHIIFG; // Clear interrupt flag
P4OUT |= BIT3 | BIT4 |BIT5;
P4OUT &= ~BIT3;
break;
case ADCIV_ADCLOIFG:
ADCIFG &= ~ADCLOIFG; // Clear interrupt flag
P4OUT |= BIT3 | BIT4 |BIT5;
P4OUT &= ~BIT4;
break;
case ADCIV_ADCINIFG:
ADCIFG &= ~ADCINIFG; // Clear interrupt flag
*ADC_Result = ADCMEM0;
adc_window_isr();
P4OUT |= BIT3 | BIT4 |BIT5;
P4OUT &= ~BIT5;
//ADCCTL0 &= ~ADCENC;
//__bic_SR_register_on_exit(LPM0_bits); // Clear CPUOFF bit from LPM0
break;
case ADCIV_ADCIFG:
if (ADC_Count > 1) {
*ADC_Result++ = ADCMEM0;
ADC_Count--;
break;
} else {
*ADC_Result++ = ADCMEM0;
ADCCTL0 &= ~ADCENC;
__bic_SR_register_on_exit(LPM0_bits); // Clear CPUOFF bit from LPM0
break;
}
default:
break;
}
}