采样1000毫安的电流,采样值一直在1010-1060范围内跳动,64点,定时器采样,内部参考电压,求大神给指点一下。
Timer_A_UpModeConfig TA0upConfig =
{
TIMER_A_CLOCKSOURCE_SMCLK, // SMCLK Clock Source
TIMER_A_CLOCKSOURCE_DIVIDER_1, // SMCLK/1 = 48MHz
15000, // 1ms debounce period
TIMER_A_TAIE_INTERRUPT_DISABLE, // Disable Timer interrupt
TIMER_A_CCIE_CCR0_INTERRUPT_ENABLE , // Enable CCR0 interrupt
TIMER_A_DO_CLEAR // Clear value
};
void InitADC(void)
{
/* Initializing ADC (MCLK/1/1) */
MAP_ADC14_enableModule();
MAP_ADC14_initModule(ADC_CLOCKSOURCE_MCLK, ADC_PREDIVIDER_1, ADC_DIVIDER_4,0);
/* Configuring GPIOs for Analog In */
MAP_GPIO_setAsPeripheralModuleFunctionInputPin(GPIO_PORT_P4,
GPIO_PIN3|GPIO_PIN4|GPIO_PIN5|GPIO_PIN6|GPIO_PIN7, GPIO_TERTIARY_MODULE_FUNCTION);
/* Configuring ADC Memory (ADC_MEM0 - ADC_MEM7 (A0 - A3) with no repeat)
* with internal 2.5v reference */
MAP_ADC14_configureMultiSequenceMode(ADC_MEM6, ADC_MEM10, TRUE);
MAP_ADC14_configureConversionMemory(ADC_MEM6,ADC_VREFPOS_AVCC_VREFNEG_VSS,ADC_INPUT_A6,false);
MAP_ADC14_configureConversionMemory(ADC_MEM7,ADC_VREFPOS_AVCC_VREFNEG_VSS,ADC_INPUT_A7, false);
MAP_ADC14_configureConversionMemory(ADC_MEM8,ADC_VREFPOS_AVCC_VREFNEG_VSS,ADC_INPUT_A8, false);
MAP_ADC14_configureConversionMemory(ADC_MEM9,ADC_VREFPOS_AVCC_VREFNEG_VSS,ADC_INPUT_A9, false);
MAP_ADC14_configureConversionMemory(ADC_MEM10,ADC_VREFPOS_AVCC_VREFNEG_VSS,ADC_INPUT_A10, false);
}