Other Parts Discussed in Thread: MSP430FR5969
最近在使用MSP430FR5969时,采用ADC进行采样,将ADC12_B_MEMORY_0设置为ADC12_B_MEMORY_1时无法进入终端,采用ADC12_B_MEMORY_0对采样通道进行切换测试均正常,请问对于多ADC采样应该怎样进行修改,程序如下:
采用官方例程进行了一些修改
//If ref generator busy, WAIT
while (Ref_A_isRefGenBusy(REF_A_BASE)) ;
//Select internal ref = 1.2V
Ref_A_setReferenceVoltage(REF_A_BASE,
REF_A_VREF1_2V);
//Turn on Reference Voltage
Ref_A_enableReferenceVoltage(REF_A_BASE);
//Initialize the ADC12B Module
/*
* Base address of ADC12B Module
* Use internal ADC12B bit as sample/hold signal to start conversion
* USE MODOSC 5MHZ Digital Oscillator as clock source
* Use default clock divider/pre-divider of 1
* Not use internal channel
*/
ADC12_B_initParam initParam = {0};
initParam.sampleHoldSignalSourceSelect = ADC12_B_SAMPLEHOLDSOURCE_SC;
initParam.clockSourceSelect = ADC12_B_CLOCKSOURCE_ADC12OSC;
initParam.clockSourceDivider = ADC12_B_CLOCKDIVIDER_1;
initParam.clockSourcePredivider = ADC12_B_CLOCKPREDIVIDER__1;
initParam.internalChannelMap = ADC12_B_NOINTCH;
ADC12_B_init(ADC12_B_BASE, &initParam);
//Enable the ADC12B module
ADC12_B_enable(ADC12_B_BASE);
/*
* Base address of ADC12B Module
* For memory buffers 0-7 sample/hold for 64 clock cycles
* For memory buffers 8-15 sample/hold for 4 clock cycles (default)
* Disable Multiple Sampling
*/
ADC12_B_setupSamplingTimer(ADC12_B_BASE,
ADC12_B_CYCLEHOLD_16_CYCLES,
ADC12_B_CYCLEHOLD_4_CYCLES,
ADC12_B_MULTIPLESAMPLESENABLE);
//Configure Memory Buffer
/*
* Base address of the ADC12B Module
* Configure memory buffer 0
* Map input A1 to memory buffer 0
* Vref+ = IntBuffer
* Vref- = AVss
* Memory buffer 0 is not the end of a sequence
*/
ADC12_B_configureMemoryParam configureMemoryParam = {0};
configureMemoryParam.memoryBufferControlIndex = ADC12_B_MEMORY_1;
configureMemoryParam.inputSourceSelect = ADC12_B_INPUT_A7;
configureMemoryParam.refVoltageSourceSelect = ADC12_B_VREFPOS_INTBUF_VREFNEG_VSS;
configureMemoryParam.endOfSequence = ADC12_B_NOTENDOFSEQUENCE;
configureMemoryParam.windowComparatorSelect = ADC12_B_WINDOW_COMPARATOR_DISABLE;
configureMemoryParam.differentialModeSelect = ADC12_B_DIFFERENTIAL_MODE_DISABLE;
ADC12_B_configureMemory(ADC12_B_BASE, &configureMemoryParam);
configureMemoryParam.memoryBufferControlIndex = ADC12_B_MEMORY_0;
configureMemoryParam.inputSourceSelect = ADC12_B_INPUT_A1;
configureMemoryParam.refVoltageSourceSelect = ADC12_B_VREFPOS_INTBUF_VREFNEG_VSS;
configureMemoryParam.endOfSequence = ADC12_B_NOTENDOFSEQUENCE;
configureMemoryParam.windowComparatorSelect = ADC12_B_WINDOW_COMPARATOR_DISABLE;
configureMemoryParam.differentialModeSelect = ADC12_B_DIFFERENTIAL_MODE_DISABLE;
ADC12_B_configureMemory(ADC12_B_BASE, &configureMemoryParam);
ADC12_B_clearInterrupt(ADC12_B_BASE,
0,
ADC12_B_IFG0|ADC12_B_IFG1
);
//Enable memory buffer 0 interrupt
ADC12_B_enableInterrupt(ADC12_B_BASE,
ADC12_B_IE0|ADC12_B_IE0,
0,
0);
__delay_cycles(75); // reference settling ~75us
while(1)
{
__delay_cycles(5000); // Delay between conversions
//Enable/Start sampling and conversion
/*
* Base address of ADC12B Module
* Start the conversion into memory buffer 0
* Use the single-channel, single-conversion mode
*/
ADC12_B_startConversion(ADC12_B_BASE,
ADC12_B_MEMORY_0 ,
ADC12_B_SINGLECHANNEL);
//LPM0, ADC10_ISR will force exit
__bis_SR_register(CPUOFF + GIE);
//For debug only
__no_operation();
}
}
#if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__)
#pragma vector=ADC12_VECTOR
__interrupt
#elif defined(__GNUC__)
__attribute__((interrupt(ADC12_VECTOR)))
#endif
void ADC12_ISR(void)
{
switch(__even_in_range(ADC12IV,12))
{
case 0: break; // Vector 0: No interrupt
case 2: break; // Vector 2: ADC12BMEMx Overflow
case 4: break; // Vector 4: Conversion time overflow
case 6: break; // Vector 6: ADC12BHI
case 8: break; // Vector 8: ADC12BLO
case 10: break; // Vector 10: ADC12BIN
case 14: // Vector 12: ADC12BMEM0 Interrupt
break; // Clear CPUOFF bit from 0(SR)
case 12: // Vector 14: ADC12BMEM1
Read_ADCValue[1] = ADC12_B_getResults(ADC12_B_BASE, ADC12_B_MEMORY_0);
Read_ADCValue[0] = ADC12_B_getResults(ADC12_B_BASE, ADC12_B_MEMORY_1);
__delay_cycles(1);
//Clear CPUOFF bit from 0(SR)
//Breakpoint here and watch ADC_Result
__bic_SR_register_on_exit(CPUOFF);
break;
case 16: break; // Vector 16: ADC12BMEM2
case 18: break; // Vector 18: ADC12BMEM3
case 20: break; // Vector 20: ADC12BMEM4
case 22: break; // Vector 22: ADC12BMEM5
case 24: break; // Vector 24: ADC12BMEM6
case 26: break; // Vector 26: ADC12BMEM7
case 28: break; // Vector 28: ADC12BMEM8
case 30: break; // Vector 30: ADC12BMEM9
case 32: break; // Vector 32: ADC12BMEM10
case 34: break; // Vector 34: ADC12BMEM11
case 36: break; // Vector 36: ADC12BMEM12
case 38: break; // Vector 38: ADC12BMEM13
case 40: break; // Vector 40: ADC12BMEM14
case 42: break; // Vector 42: ADC12BMEM15
case 44: break; // Vector 44: ADC12BMEM16
case 46: break; // Vector 46: ADC12BMEM17
case 48: break; // Vector 48: ADC12BMEM18
case 50: break; // Vector 50: ADC12BMEM19
case 52: break; // Vector 52: ADC12BMEM20
case 54: break; // Vector 54: ADC12BMEM21
case 56: break; // Vector 56: ADC12BMEM22
case 58: break; // Vector 58: ADC12BMEM23
case 60: break; // Vector 60: ADC12BMEM24
case 62: break; // Vector 62: ADC12BMEM25
case 64: break; // Vector 64: ADC12BMEM26
case 66: break; // Vector 66: ADC12BMEM27
case 68: break; // Vector 68: ADC12BMEM28
case 70: break; // Vector 70: ADC12BMEM29
case 72: break; // Vector 72: ADC12BMEM30
case 74: break; // Vector 74: ADC12BMEM31
case 76: break; // Vector 76: ADC12BRDY
default: break;
}
}