void UCA0_uart_init()
{
P2OUT &= ~(BIT0+BIT1);
P2DIR &= ~(BIT0+BIT1);
P2REN &= ~(BIT0+BIT1);
P2SEL0 |= BIT0 + BIT1;
P2SEL1 &= ~(BIT0 + BIT1);
UCA0CTLW0 |= UCSWRST | UCSSEL__ACLK; // Put eUSCI in reset, select ACLK; when ACLK = 32768
UCA0BR0 = 0x03; // 32000/9600 = 3.333 波特率9600
UCA0BR1 = 0x00;
UCA0MCTLW |= 0x4900;
UCA0CTL1 &=~ UCSWRST; // release from reset
UCA0IE |= UCRXIE; // Enable RX interrupt
}
的电压,发现TxD管脚的电压为高电平3.0V,RxD管脚悬空状态(电压一会0V,一会0.8V),请问这样正常吗,串口RxD管脚配置成这样有什么问题吗?