如上图所示,设计时使用了MSP430FR2355 SAC0中的运放搭建了一个差分放大电路用来检测25mΩ的采样电阻上的电压,实际测试过程中,用万用表测采样电阻上的电压,能测到电压为15.4mV,但运放输出端即P1.1处的电压为零。去掉上图所示采样电阻、负载和12V电压,并将图中820k的电阻更换成100k的电阻,直接在该差分放大电路A、B两点加0.1VDC电压(所用的直流电源最低只能输出0.1VDC),P1.1能测出相应的放大电压,在AB两端提高输入电压,差分放大电路也能输出正确的放大电压,说明MSP430FR2355里面SAC0模块的软件配置是没问题的,所以很疑惑上述差分输入在15.3mV时,为什么差分放大电路输出为零?