Part Number: MSP430FR5728
Other Parts Discussed in Thread: MSP430FR5969
请问一下,我部分改进了一下TI低功耗的例程,为什么电流在1.3mA左右。整个电路板外接电路电流在100微安左右。
#include <msp430.h>
int main(void)
{
WDTCTL = WDTPW + WDTHOLD;
P1DIR = 0;
P1OUT = 0;
P1REN = 0xFF;
P2DIR = 0;
P2OUT = 0;
P2REN = 0xFF;
PJDIR = 0xFF;
PJOUT = 0;
// XT1 Setup
CSCTL0_H = 0xA5;
CSCTL1 |= DCOFSEL0 + DCOFSEL1; // Set max. DCO setting
CSCTL2 = SELA_3 + SELS_3 + SELM_3; // set ACLK = XT1; MCLK = DCO
CSCTL3 = DIVA_1 + DIVS_1 + DIVM_1; // set all dividers
// Turn off Temp sensor
REFCTL0 |= REFTCOFF;
REFCTL0 &= ~REFON;
ADC10CTL0 &= ~ADC10ON;
// Turn on LED
P1DIR |= BIT0;
__bis_SR_register(LPM1_bits+GIE);
}