#include <msp430.h>
#include <stdint.h>
#include<stdio.h>
#include<math.h>
#define PI 3.1415926535897932384626433832795028841971 //定义圆周率值
#define FFT_N 128 //定义福利叶变换的点数
struct compx {float real,imag;}; //定义一个复数结构
struct compx s[FFT_N]; //FFT输入和输出:从S[1]开始存放,根据大小自己定义
int i=0;
float adcresult;
unsigned int *point_1=NULL;
unsigned int DMA_DST[16]; // ADC conversion result is stored in this variable
void adcdma()
{
P1OUT &= ~BIT0; // P1.0 clear
P1DIR |= BIT0; // P1.0 output
P5SEL |= BIT7; // P5.7/TB1 option select
P5DIR |= BIT7; // Output direction
P6SEL |= BIT0; // Enable A/D channel A0
//Setup Timer B0
TBCCR0 = 0xFFFE;
TBCCR1 = 0x8000;
TBCCTL1 = OUTMOD_3; // CCR1 set/reset mode
TBCTL = TBSSEL_2+MC_1+TBCLR; // SMCLK, Up-Mode
// Setup ADC12
ADC12CTL0 = ADC12SHT0_0+ADC12MSC+ADC12ON;// Sampling time, MSC, ADC12 on
ADC12CTL1 = ADC12SHS_3+ADC12CONSEQ_2; // Use sampling timer; ADC12MEM0
// Sample-and-hold source = CCI0B =
// TBCCR1 output
// Repeated-single-channel
ADC12MCTL0 = ADC12SREF_0+ADC12INCH_0; // V+=AVcc V-=AVss, A0 channel
ADC12CTL0 |= ADC12ENC;
// Setup DMA0
DMACTL0 = DMA0TSEL_24; // ADC12IFGx triggered
DMACTL4 = DMARMWDIS; // Read-modify-write disable
DMA0CTL &= ~DMAIFG;
DMA0CTL = DMADT_4+DMAEN+DMADSTINCR_3+DMAIE; // Rpt single tranfer, unchanged dst, Int
DMA0SZ = 16; // DMA0 size = 16
__data20_write_long((uintptr_t) &DMA0SA,(uintptr_t) &ADC12MEM0);
// Source block address
__data20_write_long((uintptr_t) &DMA0DA,(uintptr_t) &DMA_DST);
}
/*******************************************************************
函数原型:struct compx EE(struct compx b1,struct compx b2)
函数功能:对两个复数进行乘法运算
输入参数:两个以联合体定义的复数a,b
输出参数:a和b的乘积,以联合体的形式输出
*******************************************************************/
struct compx EE(struct compx a,struct compx b)
{
struct compx c;
c.real=a.real*b.real-a.imag*b.imag;
c.imag=a.real*b.imag+a.imag*b.real;
return(c);
}
/*****************************************************************
函数原型:void FFT(struct compx *xin,int N)
函数功能:对输入的复数组进行快速傅里叶变换(FFT)
输入参数:*xin复数结构体组的首地址指针,struct型
*****************************************************************/
void FFT(struct compx *xin)
{
int f,m,nv2,nm1,i,k,l,j=0;
struct compx u,w,t;
nv2=FFT_N/2; //变址运算,即把自然顺序变成倒位序,采用雷德算法
nm1=FFT_N-1;
for(i=0;i<nm1;i++)
{
if(i<j) //如果i<j,即进行变址
{
t=xin[j];
xin[j]=xin[i];
xin[i]=t;
}
k=nv2; //求j的下一个倒位序
while(k<=j) //如果k<=j,表示j的最高位为1
{
j=j-k; //把最高位变成0
k=k/2; //k/2,比较次高位,依次类推,逐个比较,直到某个位为0
}
j=j+k; //把0改为1
}
{
int le,lei,ip; //FFT运算核,使用蝶形运算完成FFT运算
f=FFT_N;
for(l=1;(f=f/2)!=1;l++) //计算l的值,即计算蝶形级数
;
for(m=1;m<=l;m++) // 控制蝶形结级数
{ //m表示第m级蝶形,l为蝶形级总数l=log(2)N
le=2<<(m-1); //le蝶形结距离,即第m级蝶形的蝶形结相距le点
lei=le/2; //同一蝶形结中参加运算的两点的距离
u.real=1.0; //u为蝶形结运算系数,初始值为1
u.imag=0.0;
w.real=cos(PI/lei); //w为系数商,即当前系数与前一个系数的商
w.imag=-sin(PI/lei);
for(j=0;j<=lei-1;j++) //控制计算不同种蝶形结,即计算系数不同的蝶形结
{
for(i=j;i<=FFT_N-1;i=i+le) //控制同一蝶形结运算,即计算系数相同蝶形结
{
ip=i+lei; //i,ip分别表示参加蝶形运算的两个节点
t=EE(xin[ip],u); //蝶形运算,详见公式
xin[ip].real=xin[i].real-t.real;
xin[ip].imag=xin[i].imag-t.imag;
xin[i].real=xin[i].real+t.real;
xin[i].imag=xin[i].imag+t.imag;
}
u=EE(u,w); //改变系数,进行下一个蝶形运算
}
}
}
}
int main(void)
{
WDTCTL = WDTPW+WDTHOLD; // Hold WDT
adcdma();
while(!ADC12BUSY==1);
point_1=&DMA_DST;
adcresult=*point_1/1638.4;
for(i=0;i<FFT_N;i++) //给结构体赋值
{
//adcresult=DMA_DST/1638.4;
//s[i].real=adcresult;
s[i].imag=0; //虚部为0
}
FFT(s); //进行快速福利叶变换
for(i=0;i<FFT_N;i++) { //求变换后结果的模值,存入复数的实部部分
s[i].real=sqrt(s[i].real*s[i].real+s[i].imag*s[i].imag);
}
// Destination single address
__bis_SR_register(LPM0_bits + GIE); // LPM0 w/ interrupts
__no_operation(); // used for debugging
}
//------------------------------------------------------------------------------
// DMA Interrupt Service Routine
//------------------------------------------------------------------------------
#if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__)
#pragma vector=DMA_VECTOR
__interrupt void DMA_ISR(void)
#elif defined(__GNUC__)
void __attribute__ ((interrupt(DMA_VECTOR))) DMA_ISR (void)
#else
#error Compiler not supported!
#endif
{
switch(__even_in_range(DMAIV,16))
{
case 0: break;
case 2: // DMA0IFG = DMA Channel 0
P1OUT ^= BIT0; // Toggle P1.0 - PLACE BREAKPOINT HERE AND CHECK DMA_DST VARIABLE
break;
case 4: break; // DMA1IFG = DMA Channel 1
case 6: break; // DMA2IFG = DMA Channel 2
case 8: break; // DMA3IFG = DMA Channel 3
case 10: break; // DMA4IFG = DMA Channel 4
case 12: break; // DMA5IFG = DMA Channel 5
case 14: break; // DMA6IFG = DMA Channel 6
case 16: break; // DMA7IFG = DMA Channel 7
default: break;
}
}
现在DMA的值并取不出来不能赋给一个变量