Other Parts Discussed in Thread: MSP430FR6047, , MSP430F5528
将例程msp430fr60x7_euscia0_uart_02.c(此例程是eUSCI_A0)烧录开发板,可以实现数据回显。但我将程序改成eUSCI_A1,发现烧录开发板后无法进入中断,程序如下:
#include <msp430.h>
int main(void)
{
WDTCTL = WDTPW | WDTHOLD; // Stop Watchdog
// Configure GPIO
P1SEL0 &= ~(BIT2 | BIT3);
P1SEL1 |= BIT2 | BIT3; // USCI_A1 UART operation
PJSEL0 |= BIT4 | BIT5; // For XT1
// Disable the GPIO power-on default high-impedance mode to activate
// previously configured port settings
PM5CTL0 &= ~LOCKLPM5;
// XT1 Setup
CSCTL0_H = CSKEY_H; // Unlock CS registers
CSCTL2 = SELA__LFXTCLK | SELS__DCOCLK | SELM__DCOCLK;
CSCTL3 = DIVA__1 | DIVS__1 | DIVM__1; // Set all dividers
CSCTL4 &= ~LFXTOFF;
do
{
CSCTL5 &= ~LFXTOFFG; // Clear XT1 fault flag
SFRIFG1 &= ~OFIFG;
} while (SFRIFG1 & OFIFG); // Test oscillator fault flag
CSCTL0_H = 0; // Lock CS registers
// Configure USCI_A1 for UART mode
UCA1CTLW0 = UCSWRST; // Put eUSCI in reset
UCA1CTLW0 |= UCSSEL__ACLK; // CLK = ACLK
UCA1BRW = 3; // 9600 baud
UCA1MCTLW |= 0x5300; // 32768/9600 - INT(32768/9600)=0.41
// UCBRSx value = 0x53 (See UG)
UCA1CTLW0 &= ~UCSWRST; // Initialize eUSCI
UCA1IE |= UCRXIE; // Enable USCI_A1 RX interrupt
__bis_SR_register(LPM3_bits | GIE); // Enter LPM3, interrupts enabled
__no_operation(); // For debugger
}
#if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__)
#pragma vector=EUSCI_A1_VECTOR
__interrupt void USCI_A1_ISR(void)
#elif defined(__GNUC__)
void __attribute__ ((interrupt(EUSCI_A1_VECTOR))) USCI_A1_ISR (void)
#else
#error Compiler not supported!
#endif
{
switch(__even_in_range(UCA1IV, USCI_UART_UCTXCPTIFG))
{
case USCI_NONE: break;
case USCI_UART_UCRXIFG:
while(!(UCA1IFG&UCTXIFG));
UCA1TXBUF = UCA1RXBUF;
__no_operation();
break;
case USCI_UART_UCTXIFG: break;
case USCI_UART_UCSTTIFG: break;
case USCI_UART_UCTXCPTIFG: break;
default: break;
}
}