Part Number: MSP430F5529
描述
我在使用TI 官方的msp430f5529开发板写主存储器flash的扇区A时出错,复现概率100%
代码
代码是TI官方代码,稍作修改
#include <msp430f5529.h>
char value; // 8-bit value to write to seg C
// Function prototypes
void write_BankA(char value);
void copy_C2D(void);
int main(void)
{
WDTCTL = WDTPW+WDTHOLD; // Stop WDT
value = 1; // initialize value
write_BankA(value++); // Write Bank A, increment value
// copy_C2D(); // Copy segment C to D
__no_operation(); // Loop forever, SET BREAKPOINT HERE
while(1);
}
//------------------------------------------------------------------------------
// Input = value, holds value to write to Bank A
//------------------------------------------------------------------------------
void write_BankA(char value)
{
unsigned int i;
char * Flash_ptr; // Initialize Flash pointer
Flash_ptr = (char *) 0x4400; // Bank A address
FCTL3 = FWKEY; // Clear Lock bit
FCTL1 = FWKEY+ERASE; // Set Erase bit
_DINT(); //no interrupt
*Flash_ptr = 0; // Dummy write to erase Flash seg
FCTL1 = FWKEY+WRT; // Set WRT bit for write operation
for (i = 0; i < 128; i++)
{
*Flash_ptr++ = value; // Write value to flash
}
while(FCTL3 & BUSY);
_EINT();
FCTL1 = FWKEY; // Clear WRT bit
FCTL3 = FWKEY+LOCK; // Set LOCK bit
}
复现步骤
1. 在IAR 平台编译Ctrl+F7(compile)代码
2. 下载并调试Ctrl+D(download and debug)
3. 按运行键F5(Go),然后就报错了
错误截图


平台环境
windows10+IAR 7.12.1+MSP-EXP430F5529LP-V1.8