大家好,我是msp430的初学者,现在看到CA+模块,有诸多疑问需请教下。
1.该CA+,我看datasheet上有说可以将参考电压V(CAref)输出到port pin上,原文如下:The P2CAx bits allows application of an external signal to the + and - terminals of the comparator, routing of an internal reference voltage to an associated output port pins.可是当我设置该位时,这两点如何区分啊。
2.当我把两个CAx分别加到比较器的+和-端,同时加上参考电压会是什么结果啊。
3.还有,CA+主要用在什么地方,能否举几个例子
谢谢