描述:
电容触摸 BoosterPack (430BOOST-SENSE1) 是一款板上插件,用于 4.30 美元的 MSP430 LaunchPad 超值系列开发套件。该 BoosterPack 突出了几个电容触摸元件,包括滚轮、按钮和和近程传感器。 而且,当用户使用这些电容触摸元件时,板上9个LED提供了即时反馈。此外,基于定时器的 UART能够通过GUI或hyperterminal和PC通信,用于反馈。该BoosterPack 也包含预编程 MSP430G2452IN20 Value Line 设备。
When paired with the LaunchPad kit, the Capacitive Touch BoosterPack provides a complete hardware and software reference design to enable developers to quickly and easily replace any physical button with a capacitive touch element. This is the simplest, most cost effective solution for adding capacitive touch differentiation in many applications such as consumer electronics, point of sales machines and other devices with a physical button.
包含项目:
- Capacitive Touch BoosterPack plug in board w/ female headers [Note: Picture shows Capacitive Touch BoosterPack plugged into LaunchPad. LaunchPad is sold separately.]
- MSP-EXP430G2 LaunchPad kit sold separately
- MSP430G2452IN20 device that is pre-loaded with demo code
- Quick Start Guide
特性:
- Capacitive touch elements including scroll wheel, button and proximity sensor
- 9 on-board LEDs for instant feedback
- Timer-based UART communication enables interface to PC
- Open source graphical user interface (GUI) available
- Includes a pre-programmed MSP430G2452IN20 with demo application
- Fully supported by the MSP430 Capacitive Touch Sense Library
购买链接:
https://estore.ti.com/430BOOST-SENSE1-MSP430-Capacitive-Touch-BoosterPack-P2361.aspx