描述
MSP-FET430U14是一款强大的闪存仿真工具,可用来快速开启MSP430 MCU的应用开发。 It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.
The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430UIF development tools supports development with all MSP430 flash devices.
特性
- USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
- Technical specifications:
- Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
- Supports JTAG Security Fuse blow to protect code
- Supports all MSP430 boards with JTAG header
- Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
包含项目
- One 14-conductor cable
- One MSP-FET430UIF interface module
- One MSP430 CD-ROM
- One READ ME FIRST document
- USB Cable