void SPI_MISO_Inint()
{
P3SEL |= BIT0+BIT3+BIT5; // P3.5,4,0 option select
UCA0CTL 1 |= UCSWRST; // **Put state machine in reset**
UCA0CTL0 |= UCSYNC+UCCKPH+UCMSB+UCMODE_1; //同步模式,第一个上升沿捕获数据,MSB优先,四线SPI,UC0STE=1从机使能
UCA0CTL1 &= ~UCSWRST; // **Initialize USCI state machine**
UCA0IE |= UCRXIE; // 使能接受中断
}
#pragma vector=USCI_A0_VECTOR
__interrupt void USCI_A0_ISR(void)
{
switch(__even_in_range(UCA0IV,4))
{
case 0:break; // Vector 0 - no interrupt
case 2: // Vector 2 - RXIFG
{
while (!(UCA0IFG&UCTXIFG)); // USCI_A0 TX buffer ready?
received_data[data_index++]=UCA0RXBUF;
if(data_index==128)
data_index=0;
}
break;
case 4:break; // Vector 4 - TXIFG
default: break;
}
}
输入的波形如同所示:
但是为什么没有接收值呢?(received_data 中的值全是0);
我想用msp430F5438A只做从机,去捕获外部的数据。
希望工程师们能够解答我的问题,谢谢!