用的是timera,p5.6的aclk输出 现在求10次平均值为226。 时钟为8m。误差还是蛮大,能差一两百
程序如下:
TACTL = TASSEL_2+TACLR+TAIE+MC_2+ID_0;//定时器A时钟信号选择ACLK,同时设置定时器A计数模式为连续增计模式1
CCTL1 = CM_1+SCS+CAP+CCIE;//输入上升沿捕获,CCI0A为捕获信号源//寄存器设置
#pragma vector=TIMERA1_VECTOR //定时器A中断处理
__interrupt void timer_a(void)
{
unsigned char s;
switch(TAIV) //向量查询
{
case 2: //捕获中断
if(CCTL1&CM0) //上升沿
{
CCTL1=(CCTL1&(~CM0))|CM1; //更变设置为下降沿触发
start=TAR; //记录初始时间
overflow=0; //溢出计数变量复位
s=1;//上升沿不进行计算和显示
}
else if (CCTL1&CM1) //下降沿
{
CCTL1=(CCTL1&(~CM1))|CM0; //更变设置为上升沿触发
end=TAR; //用start,end,overflow计算脉冲宽度
s=2;//下降沿进行显示
}
break;
case 10: //定时器溢出中断
overflow++;
break; //溢出计数加1
default:break;
}
if((end >start)&&(s==2))//上升沿不进行计算和显示,下降沿进行显示
{
LCD_WCMD(0x80);
LCD_WDAT((end-start)/100000%10+48);
LCD_WDAT((end-start)/10000%10+48);
LCD_WDAT((end-start)/1000%10+48);
LCD_WDAT((end-start)/100%10+48);
LCD_WDAT((end-start)/10%10+48);
LCD_WDAT((end-start)%10+48);
delay(1000);
end=start=0;
}
}