ADC在管脚不给电压的情况下依然能采到数据 大概是满量程的一半 使用的是内部参考电压 结果如图
代码如下:
#include "msp430.h"
/* Array to store SD24 conversion results */
volatile int j, index = 0;
volatile unsigned long sum = 0;
unsigned long results[100]; // Final results from running average
/* Defines */
#define SW_OVER_SAMPLING_FACTOR 16
/* Main Function */
void main(void) {
WDTCTL = WDTPW | WDTHOLD; // Stop WDT
SD24CTL = SD24REFS; // Internal ref
SD24INCTL0 = SD24GAIN_1; // Set gain on Channel 0
SD24CCTL0 |= SD24IE; // Enable interrupt, OSR = 256 (default)
__delay_cycles(3200); // Delay ~200us for 1.2V ref to settle
SD24CCTL0 |= SD24SC; // Set bit to start conversion
__bis_SR_register(GIE); // Enable interrupts
while(1) { // Loop endlessly, SET BREAKPOINT or PAUSE HERE
}
}
#if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__)
#pragma vector=SD24_VECTOR
__interrupt void SD24_ISR(void)
#elif defined(__GNUC__)
void __attribute__ ((interrupt(SD24_VECTOR))) SD24_ISR (void)
#else
#error Compiler not supported!
#endif
{
long temp = 0;
switch (__even_in_range(SD24IV,SD24IV_SD24MEM3)) {
case SD24IV_NONE: break;
case SD24IV_SD24OVIFG: break;
case SD24IV_SD24MEM0:
// Capture ADC data
SD24CCTL0 &= ~SD24LSBACC; // Clear LSBACC bit
temp = SD24MEM0; // Read upper 16 bits of SD24MEM0
SD24CCTL0 |= SD24LSBACC; // Set LSBACC bit
temp = temp*256 + (SD24MEM0&0xff); // Read lower 16 bits of SD24MEM0, combine with upper bits
// Perform software oversampling
sum+= temp; // Add result to running sum
j++;
if(j >= SW_OVER_SAMPLING_FACTOR) { // Calculate and store average
results[index++] = sum/SW_OVER_SAMPLING_FACTOR;
sum = 0;
j = 0;
}
if(index >=100) {
index=0;
}
break;
case SD24IV_SD24MEM1: break;
case SD24IV_SD24MEM2: break;
case SD24IV_SD24MEM3: break;
default: break;
}
}