我最近刚用MSP430F5437 用的IAR ,c语言编程;
头文件加载
#include "msp430x54x.h"
void adc10_config(void)
{
// 只有在ADC12ENC复位的情况下才可以操作
// ADC12SHT1X ADC12SHT0X ADC12MSC ADC12REF2_5V ADC12REFON ADC12ON
ADC10CTL0 &= ~ADC10ENC;
// 设置采样保持时间,最大时间周期以提高转换精度
// 注意MSP430F5438没有REF模块,片内基准无效
// 操作ADC12REF2_5V ,ADC12REFON并无意义
ADC10CTL0 = ADC10SHT0_15 + ADC10SHT1_15 + ADC10ON + ADC10MSC;
// ADC12CTL0 = ADC12SHT0_15 + ADC12SHT1_15 + ADC12ON +
// ADC12REF2_5V + ADC12REFON;
// 采样保持脉冲来自采样定时器
ADC10CTL1 = ADC10SHP + ADC10CONSEQ_2;
// 关闭内部内部温度检测以降低功耗,注意或操作否则修改转换精度
ADC10CTL2 |= ADC10TCOFF ;
// 基准电压选择AVCC,并选择11通道——(AVCC-AVSS)/2
// ADC12MCTL0 = ADC12SREF_0 + ADC12INCH_11;
ADC10MCTL0 = ADC10SREF_0 + ADC10INCH_4;
__delay_cycles(75);
// ADC12使能
ADC10CTL0 |= ADC10ENC;
ADC10CTL0 |= ADC10SC; // 启动转换
}
之前用的ADC12可以,直接把 寄存器改成ADC10 不知道为什么报错:
Error[Pe020]: identifier "ADC10MEM0" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 89
Error[Pe020]: identifier "ADC10CTL0" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 207
Error[Pe020]: identifier "ADC10ENC" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 207
Error[Pe020]: identifier "ADC10SHT0_15" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 212
Error[Pe020]: identifier "ADC10SHT1_15" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 212
Error[Pe020]: identifier "ADC10ON" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 212
Error[Pe020]: identifier "ADC10MSC" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 212
Error[Pe020]: identifier "ADC10CTL1" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 216
Error[Pe020]: identifier "ADC10SHP" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 216
Error[Pe020]: identifier "ADC10CONSEQ_2" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 216
Error[Pe020]: identifier "ADC10CTL2" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 218
Error[Pe020]: identifier "ADC10TCOFF" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 218
Error[Pe020]: identifier "ADC10MCTL0" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 221
Error[Pe020]: identifier "ADC10SREF_0" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 221
Error[Pe020]: identifier "ADC10INCH_4" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 221
Error[Pe020]: identifier "ADC10SC" is undefined E:\pro\MSP430\5437-PRO2-adc10\main.c 226
Error while running C/C++ compiler